Camdenboss RJ45 interface
| PNA2008-A1 |
---|---|
Network standards | Conforms to IEEE 802.3, 100Base-TX, 10Base |
Ambient conditions | |
Operating temperature | -20…+70 °C |
Storage temperature | -20…+70 °C |
Operation in humid environments (without moisture condensation) | 10...90 % rel. |
Storage in humid environments (without moisture condensation) | 5...90 % rel. |
Connections | 1 RJ45 connector 9 screw terminals 0.2...4 mm2 |
Housing type | Open frame |
Mounting | DIN rail mounting (TS35) |
Dimensions and weights | |
W x H x D mm | 34 x 45 x 83 |
Weight | 40 g |
Standards | EN 54‑16 |