TAS ULE-614 Dialer PCA2015-A1
| PCA2015-A1 |
---|---|
Supply | |
Operating voltage | DC 24…42 V (1.6 W) |
Operating current (quiescent) | 38…66 mA |
Interfaces (connections) | |
LAN interface | 10/100 Base T(x) (VoIP with SIP-Protocol) or ISDN basic access (S0 multiple unit bus subscribers), by configuration selectable |
Impedance audio line in | 13 kΩ |
Impedance audio line out | 350 Ω |
Audio input and output | 4 wire interfaces Potential-free on transformer |
Switching contact | PTT via VOX control Potential-free |
Audio, switching contact and 1 signal input | Via M12-8 pin connector |
Switching outputs | 2 Remote controlled, potential-free |
Switch inputs for external contacts | 2 |
Outputs and inputs via M8 4-pin connector | Externally tappable Potential-free fault signal |
Output | RJ12 |
Ambient conditions | |
Operating temperature | 0…+40 °C |
Storage temperature | -25...+70 °C (non-condensing) |
Operation in humid environments (without moisture condensation) | <93 % according to IEC 60068-2-3 |
Storage in humid environments (without moisture condensation) | ≤30 °C ≤60 % rel. |
Housing type | Aluminum profile housing (or 19" housing 3 HU/6 DU) |
Dimensions and weights | |
W x H x D mm | 180 x 109 x 35 |
Weight | 750 g |
Standards | EN 54‑16 |
Müller SC 95.47 PRO Clock PCA2016-A1
| PCA2016-A1 |
---|---|
Supply | |
Operating voltage | 230 V, 50...60 Hz or DC 24 V |
Operating current (quiescent) at DC 24 V | Max. 3 A |
Receiver | DCF77 or GPS (optional) |
Housing type | Self-extinguishing thermoplastic 19" housing (2 HU, 48 DU) |
Ambient conditions | |
Operating temperature | -30…+50 °C |
Storage temperature | -30…+50 °C |
Humid environments (without moisture condensation) | Max. 95 % rel. (non-condensing) |
Dimensions and weights | |
W x H x D mm | 483 x 86 x 203 |
Weight | 2.7 kg |
Protection category | |
Protection category (IEC 60529) | IP 20 |
Standards | EN 54‑16 |
ITEC CD/USB/SD-Player PCA2019-A1
| PCA2019-A1 |
---|---|
Supply | |
Operating voltage | 230 V / 50 Hz |
Connection | |
Stereo RCA-jack | 775 mV line level output |
Storage media | |
Types | CD, USB, SD / MMC |
CD formats | CD, CD-R, CD-RW, MP3 |
USB, SD / MMC formats | MP3 |
USB, SD / MMC max storage capacity | 32 GB |
Max SD card size | 32 GB |
Max USB stick size | 32 GB |
Housing type | 19" / 1 HU steel housing |
Ambient conditions | |
Operating temperature | -25…+75 °C |
Storage temperature | -25…+75 °C |
Humid environments (without moisture condensation) | 10...90 % rel. |
Dimensions and weights | |
W x H x D mm | 482 x 315 x 44 |
Weight | 4.5 kg |
Standards | EN 54‑16 |
Müller Clock FU 30.00 PRO GPS receiver
Müller Clock FU 20.00 PRO DCF77 receiver
| PCA2020-A1 | PCA2021-A1 |
---|---|---|
Supply | ||
Operating voltage | DC 24 V (12...30 V) | Via 'Müller SC 95.47 PRO Clock' PCA2016-A1 |
Operating current | 15 mA | - |
Output signal | DCF time telegram | DCF time telegram |
Receiver | GPS | DCF77 |
Antenna | GPS receiver | Built-in ferrite rod |
Operation indicator | Flashing LED on receiving | |
Ambient conditions | ||
Operating temperature | -30…+55 °C | -20…+50 °C |
Storage temperature | -30…+70 °C | |
Operation in humid environments (without moisture condensation) | 10…90 % rel. | |
Storage in humid environments (without moisture condensation) | 5…90 % rel. | |
Housing | Enclosed type, self-extinguishing thermoplastic | |
Mounting | ||
Attachment | Wall mounted | |
Max. cable length | 200 m | |
Cable type | Shielded, 3 wire | Shielded, 3 wire |
Wire diameter | 0.33...2.5 mm2 | |
Dimensions and weights | ||
W x H x D mm | 75 x 90 x 42 | |
Weight | 90 g | 85 g |
Protection category | ||
Protection category (IEC 60529) | IP54 | |
Standards | EN 54-16 EN 60730 | EN 54-16 |