Type | Designation | Order number |
---|---|---|
Accessories for operating terminals / call stations | ||
PCA2001-A1 | Ground fault monit. (24V) | S54451-B19-A1 |
PCA2011-A1 | MeanWell SD-50B-24 DC/DC | S54451-B65-A1 |
PCA2018-A1 | MeanWell SD-100B-24 DC/DC | S54451-B75-A1 |
I/O interfaces | ||
PCIO2001-A1 | IN/OUT extent. (digital 16) | S54451-B28-A1 |
PCIO2002-A1 | Input/output mod (dig., 16) | S54451-B78-A1 |
PCO2002-A1 | Output module (relay, 8) | S54451-B79-A1 |
PCO2003-A1 | Output extension (relay, 8) | S54451-B80-A1 |
Automatic volume control | ||
PCA2008-A1 | Autom. volume control module | S54451-B26-A1 |
PCA2007-A1 | Autom. volume control micro | S54451-B25-A1 |
Extras | ||
PCA2002-A1 | ATP AF2GUD-2*** SD 2 GB | S54451-B20-A1 |
EOL modules | ||
PCA2004-A1 | EOL3 (active) | S54451-B22-A1 |
Loop isolators | ||
PCA2005-A1 | Loop isolator (100V) | S54451-B53-A1 |
PCA2013-A1 | Spelsberg i 16-L Li Box | S54451-B54-A1 |
Accessories for 'PACE-Net' | ||
PNA2008-A1 | Camdenboss RJ45 Interface | S54451-B40-A1 |
Accessories for 'PACE-Bus' | ||
PN1002-A1 | RS485 module (1 port) | S54451-B207-A1 |
PN2009-A1 | RS485 module (1 port, DIN rail) | S54451-B87-A1 |
PNA2009-A1 | ICPDAS I-7510 (RS485, isol) | S54451-B30-A1 |
Fire components for connection of a fire detection panel | ||
FDCIO221 | Input/output module FDnet/C-NET | S54312-F2-A1 |
FDCIO222 | Input/output module FDnet/C-NET | A5Q00002369 |
FDCIO223 | Input/output module FDnet/C-NET | S24218-B102-A1 |
FDCIO224 | Input/output module FDnet/C-NET | A5Q00018689 |
Modules for basic automation and control task | ||
LOGO! 12/24RCE | Logic module | 6ED1052-1MD08-0BA1 |
LOGO! AM2 | Analog expansion module | 6ED1055-1MA00-0BA2 |
LOGO! DM16 24R | Digital expansion module | 6ED1055-1NB10-0BA2 |
Other accessories | ||
PCA2015-A1 | TAS ULE-614 Dialer | S54451-B81-A1 |
PCA2016-A1 | Müller SC 95.47 PRO Clock | S54451-B82-A1 |
PCA2019-A1 | ITEC CD/USB/SD-Player | S54451-B83-A1 |
PCA2020-A1 | FU 30.00 PRO GPS receiver | S54451-B88-A1 |
PCA2021-A1 | FU 20.00 PRO DCF77 receiver | S54451-B89-A1 |
1
- The preferred components are to be ordered preferably.
- Order the alternative second source components only in case the preference is not available.