RS485 module (1 port), RS485 module (1 port, DIN rail)
| PN1002-A1 | PN2009-A1 |
---|---|---|
Supply | ||
Power supply | DC 24 V (18…28 V) | |
Current consumption | 25 mA | |
Output voltage | DC 24 V +/- 1% electrically isolated | |
Output wattage max. | 40 W | |
Isolation voltage | DC 1600 V | |
Protection | Over-voltage Short circuit Earth fault detection | |
Fault relay | Max. DC 48 V / 500 mA Change over contact (SPDT) | |
Interfaces RS485 | ||
Isolation type | 2-way optical isolation | |
Serial interfaces | Asynchronous half-duplex 2-wire RS-485 with 3.3 V UART | |
Fault protection | Overload, polarity, over-voltage (up to +/-70 V) | |
Analog audio input/output | ||
Electrically isolated | Yes | |
Impedance @ 1 kHz | 800 Ohms | |
DC resistance | 110 Ohms | |
Audio level max. | +10 dB | |
Ambient conditions | ||
Operating temperature | -5…+40 °C | |
Storage temperature | -5…+40 °C | |
Operation in humid environments (without moisture condensation) | 10...90 % rel. | |
Storage in humid environments (without moisture condensation) | 10...90 % rel. | |
Connections | ||
Terminals to external wiring | 8 pin plug-in screw terminal block or 1x RJ45 connector | |
Terminals to internal wiring | Plugs to digital audio matrix board | Plug-in screw terminal blocks |
Housing type | Open frame design | |
Mounting | Direct to digital audio matrix board | DIN rail mounting (TS35) |
Dimensions and weights | ||
W x H x D mm | 120 x 71 x 35 | 70 x 140 x 75 |
Weight | 139 g | 225 g |
Standards | EN 54‑16 |
ICPDAS I-7510 (RS485, isolated)
| PNA2009-A1 |
---|---|
Supply | |
Power supply | DC 24 V (10…30 V) |
Power consumption | 2.2 W |
Current consumption | 90 mA at 24 V |
Protection | Power reverse Over-voltage Brown-out |
Interfaces | |
Serial interfaces | Asynchronous half-duplex 2-wire RS-485 |
Transmission speed | 300...115200 bps |
Max. cable length | 400 m at 115200 bps |
Isolation | |
Isolation type | 2-way optical isolation |
Isolation voltage | DC 3000 V |
Ambient conditions | |
Operating temperature | -25…+75 °C |
Storage temperature | -25…+75 °C |
Humid environments (without moisture condensation) | 10...90 % rel. |
Connections | |
Screw terminals | 2x plug-in 10-pin connector blocks |
Housing | Enclosed housing |
Mounting | DIN rail mounting (TS35) |
Dimensions and weights | |
W x H x D mm | 72 x 122 x 35 |
Weight | 900 g |
Standards | EN 54‑16 |