SD card

 

PCA2002-A1

Supply

Power supply

2.7…3.6 V

Current consumption

<50 mA

Cycle frequency

50 Mhz max.

Performance data

Storage capacity

2 GB

Number of insertions

At least 10.000 insertions

Data storage period

10 years

Service life

10.000 sequences (read/write/delete)

Shock resistance

1000 G

Vibration

Maximum 15G peak-to-peak

Resistance

Water-tight

Dust-tight

ESD protection

Interfaces

Plug-in contacts

8 pins

Ambient conditions

Operating temperature

0…+70 °C

Storage temperature

0…+70 °C

Operation in humid environments

(without moisture condensation)

10...90 % rel.

Storage in humid environments

(without moisture condensation)

5...90 % rel.

Dimensions and weights

W x H x D mm

11 x 1 x 15 (+/- 0.1)

Weight

0.4 g