You will find more detailed information and technical data about the voice alarm panels in the data sheets 'Voice alarm panel Compact 400' and 'Voice alarm panel Compact 1000'. You will find the corresponding document ID in the section 'Product documentation'.

PC1001-A3

'Voice alarm panel Compact 400'

Cabinet

  • Robust wall cabinet, steel, with lockable front door
  • External dimensions (W x H x D mm): 710 x 950 x 305
  • Active ventilation
  • Roof panel with cable entry points

Cabinet assemblies

  • Pre-installed digital audio matrix board
  • Option slots for up to 6x PV1001-A1 Power amplifier (1x200W)
    • 4 main amplifiers
    • 1 backup amplifier
    • 1 pilot tone amplifier
  • 2 pre-installed main amplifiers PV1001-A1 Power amplifier (1x200W)
  • Option slots for up to 2x PN1001-A1 Ethernet switch (1x4)
  • Option slots for 1x PN1002-A1 RS485 module (1 port)
  • Pre-installed EN 54-4 power supply

Digital audio matrix board

  • 4 analog audio inputs and 4 analog audio outputs
  • 16x 100 V speaker lines with jumper configuration
  • 8 logic control inputs and 8 logic control outputs
  • Ethernet-based 100 Mbit/s network interface
  • Serial interface ('PACE-Bus') for connecting to internal and external components
  • Card reader with pre-installed micro SD card for alarm messages and music
  • Simultaneous transmission of up to 64 digital audio channels in studio quality (48 kHz/24 bit) with a constant latency of 1.33 ms
  • Real-time audio transmission: Constant latency 4.6 ms analog-in/analog-out
  • Integrated real-time recorder for delayed announcements
  • Speaker impedance and line monitoring in alarm mode and non-alarm mode
  • Speaker line monitoring via EOL element
  • Speaker line monitoring and short-circuit isolation with loop isolators
  • Automatic volume control, compressor and limiter

Power amplifiers

  • 2 pre-installed PV1001-A1 Power amplifier (1x200W)
  • Installed as main power amplifiers
  • Can be mounted as backup or pilot tone amplifiers
  • Total audio power of PC1001-A3: max. 800 W

Power supply

  • EN 54-4-certified
  • Charging, monitoring and protection of emergency power batteries
  • Power supplied to all system components via DC 24 V
  • Emergency power supply to all system components
  • Input voltage 230 V / 50 Hz
  • Max. capacity of emergency batteries: 100 Ah
  • Installed cable set and fuses for batteries

PC1002-A3

'Voice alarm panel Compact 1000'

Cabinet

  • Robust wall cabinet, steel, with lockable front door
  • External dimensions (W x H x D mm): 710 x 950 x 305
  • Active ventilation
  • Roof panel with cable entry points

Cabinet assemblies

  • Pre-installed digital audio matrix board
  • Option slots for up to 6x PV1002-A1 Power amplifier (1x500W)
    • 4 main amplifiers
    • 1 backup amplifier
    • 1 pilot tone amplifier
  • 2 pre-installed main amplifiers PV1002-A1 Power amplifier (1x500W)
  • Option slots for up to 2x PN1001-A1 Ethernet switch (1x4)
  • Option slots for 1x PN1002-A1 RS485 module (1 port)
  • Pre-installed EN 54-4 power supply

Digital audio matrix board

  • 4 analog audio inputs and 4 analog audio outputs
  • 16x 100 V speaker lines with jumper configuration
  • 8 logic control inputs and 8 logic control outputs
  • Ethernet-based 100 Mbit/s network interface
  • Serial interface 'PACE-Bus' for connecting to internal and external components
  • Card reader with pre-installed micro SD card for alarm messages and music
  • Simultaneous transmission of up to 64 digital audio channels in studio quality (48 kHz/24 bit) with a constant latency of 1.33 ms
  • Real-time audio transmission: Constant latency 4.6 ms analog-in/analog‑ out
  • Integrated real-time recorder for delayed announcements
  • Speaker impedance and line monitoring in alarm mode and non-alarm mode
  • Speaker line monitoring via EOL element
  • Speaker line monitoring and short-circuit isolation with loop isolators
  • Automatic volume control, compressor and limiter

Power amplifiers

  • 2 pre-installed PV1002-A1 Power amplifier (1x500W)
  • Installed as main power amplifiers
  • Can be mounted as backup or pilot tone amplifiers
  • Total audio power of PC1002-A3: max. 2000 W

Power supply

  • EN 54-4-certified
  • Charging, monitoring and protection of emergency power batteries
  • Power supplied to all system components via DC 24 V
  • Emergency power supply to all system components
  • Input voltage 230 V / 50 Hz
  • Max. capacity of emergency batteries: 100 Ah (up to 320 Ah in additional housing)
  • Installed cable set and fuses for batteries