You will find more detailed information and technical data about the operating terminals in the 'Operating and call stations' data sheet. You will find the corresponding document ID in the section 'Product documentation'.

PT1001-A1

'System operating unit'

  • EN 54-16-compliant indicator panel for visual and acoustic status messages and controlling voice alarms
  • For installation in a Cerberus PACE Compact cabinet door
  • Lockable viewing front door to prevent unauthorized operation
  • Insertable labels for custom button identification
  • Insertable labels in English, German and Netherlands are enclosed
  • Communication via 'PACE-Bus' (RS485) interface
  • Display of system status
  • Control of voice alarms
  • Fault warning with acoustic warning signal
  • Color-coded visual indicators: operation, fault, and alarm
    • <System ON>: green
    • <Fault>: yellow
    • <Voice Alarm>: red
  • Color-coded control buttons: control of voice alarms, acknowledges
    • <Start Voice Alarm>: red LED indicator button
    • <Reset Voice Alarm>: black button
    • <Silence Voice Alarm>: green LED indicator button
    • <Reset Fault>: black button (acknowledge faults)
    • <Silence Buzzer/LED Test>: black button (acknowledge acoustic warning and LED test)
  • 8 predefined visual fault indicators: yellow
    • <Power Supply> fault
    • <Fuse> fault
    • <Earth> fault
    • <Network> 'PACE-Net' fault
    • <Bus (RS485)> 'PACE-Bus' (RS485) fault
    • <Amplifier> fault
    • <Microphone> fault
    • <Speaker circuit> fault
  • 8 user-configurable visual state indicators: yellow
  • Extends a digital audio matrix by 4 additional logic control inputs
  • Extends a digital audio matrix by 4 additional logic control outputs
  • Addressable via a 4-way ID-switch for 'PACE-Bus' connection
  • Supplied with an installation frame
  • Supplied with a pre-assembled cable to facilitate the wiring to the cabinet door

PT2006-A1

'Remote control panel'

  • Remote control panel to change the audio channel behavior
  • Buttons and display for channel selection
  • Sound level settings
  • 'PACE-Bus' (RS485) data transmission
  • Connection of up to 16 remote control panels to a digital audio matrix
  • Supplied with installation frame
  • For installation in recessed box
  • 4-pin cables for RS485 interface and power supply