You will find more detailed information and technical data about the call stations in the 'Operating and call stations' data sheet. You will find the corresponding document ID in the section 'Product documentation'.

PT1002-A1

'System operating unit and call station'

  • EN 54-16-compliant indicator panel and call station for visual and acoustic status messages and controlling voice alarms
  • Can be configured for Austrian F3033 standard or other standards
  • Call station with 8 configurable and illuminated zone buttons
  • For installation in a Cerberus PACE Compact cabinet door
  • Lockable viewing front door to prevent unauthorized operation
  • Insertable labels for custom button identification
  • Insertable labels in English, German and Netherlands are enclosed
  • Removable hand-held microphone with push-to-talk button
  • Microphone off-hook contact to detect that the microphone is in use
  • Microphone and line monitoring
  • Symmetrical audio transmission, analog
  • Audio output 0 dB (line volume)
  • Communication via 'PACE-Bus' (RS485) interface
  • Integrated speaker
  • Display of system status
  • Control of voice alarms
  • Fault warning with acoustic warning signal
  • Color-coded visual indicators: operation, fault, and alarm
    • <System On>: green
    • <Fault>: yellow
    • <Voice Alarm>: red
  • Color-coded control buttons: control of voice alarms, acknowledges
    • <Start Voice Alarm>: red LED indicator button
    • <Reset Voice Alarm>: black button
    • <Silence Voice Alarm>: green LED indicator button
    • <Reset Fault>: black button (acknowledge faults)
    • <Silence Buzzer/LED Test>: black button (acknowledge acoustic warning and LED test)
  • 8 predefined visual fault indicators: yellow
    • <Power Supply> fault
    • <Fuse> fault
    • <Earth> fault
    • <Network> 'PACE-Net' fault
    • <Bus (RS485)> 'PACE-Bus' (RS485) fault
    • <Amplifier> fault
    • <Microphone> fault
    • <Speaker circuit> fault
  • 8 user-configurable visual state indicators: yellow
  • Extends a digital audio matrix by 4 additional logic control inputs
  • Extends a digital audio matrix by 4 additional logic control outputs
  • Addressable via 4-way ID-switch for 'PACE-Bus' connection
  • Supplied with installation frame
  • Supplied with an adapter module PTO2008-A1 and pre-assembled cables to facilitate the wiring to the cabinet door

PT2002-A1

'Fire brigade call station (AT)'

  • Fire brigade call station with standard-compliant housing and control panel
  • Full network participant in a Cerberus PACE Compact system
  • Pre-configured for Austrian F3033 standard
  • Can be configured for other standards
  • Locked with a key to prevent unauthorized operation
  • 7 standardized and pre-configured buttons with status indicators
  • 3 standardized and pre-configured status indicators
  • Removable hand-held microphone with a push-to-talk button
  • Microphone off-hook contact to detect that the microphone is in use
  • Microphone and line monitoring
  • Integrated audio amplifier (1 watt) and speaker
  • Integrated industrial micro SD card reader/writer with max. 2 GB card capacity for alarm messages
  • Recording capacity: 255 files with a total duration of approx. 3 hours
  • Provision of alarm announcements and alarm tones
  • 2x Ethernet LAN interfaces for a redundant 'PACE-Net' network connection
  • One additional analog audio input (line) and one additional analog audio output
  • Adapter module PTO2009-A1 for redundant connection to the control panel

PT2003-A1

'Fire brigade call station (485, AT)'

  • Fire brigade call station with standard-compliant housing and control panel
  • Can be configured for Austrian F3033 standard or other standards
  • Locked with a key to prevent unauthorized operation
  • 7 standardized and configurable buttons with status indicators
  • 3 standardized and configurable status indicators
  • Removable hand-held microphone with a push-to-talk button
  • Microphone off-hook contact to detect that the microphone is in use
  • Microphone and line monitoring
  • Symmetrical analog audio transmission, analog
  • Analog audio output 0 dB (line volume)
  • 'PACE-Bus' (RS485) data transmission
  • Connection to control panel via CAT5 cable (max. 500 m)
  • Connection to control panel with RJ45 or screw terminal connector
  • Adapter module PTO2008-A1 or RS485 module PN2009-A1 for connection to the control panel
  • Addressable via 4-way ID-switch for 'PACE-Bus' connection

PT2001-A1

'Desk call station (19 buttons)'

  • Desk call station with electret condenser microphone and gooseneck
  • 19 configurable buttons and status indicators to control and monitor the Cerberus PACE Compact system by users
  • The buttons are basically freely operable
  • Full network participant in a Cerberus PACE Compact system
  • Insertable labels for custom buttons and indicator identification
  • 2-line text display
  • Monitored microphone
  • Integrated audio amplifier (1 watt) and speaker
  • 1x additional analog audio input (line/mic) and 1x additional analog audio output
  • 4x logic control inputs, 4x logic control outputs, and 6x analog control inputs
  • Live speech / real-time audio transmission and integrated real-time recorder for delayed announcements
  • Integrated micro SD card reader/writer with max. 2 GB card capacity for alarm messages
  • Recording capacity: 255 files with a total duration of approx. 3 hours
  • Provision of alarm announcements and alarm tones
  • 2x Ethernet LAN interfaces for connection to 'PACE-Net'
  • Up to four extension modules PTO2001-A1 per desk call station PT2001-A1 to a maximum of 115 buttons
  • Can be extended with key switch module PTO2002-A1 or PTO2003-A1 to enable buttons to be released or locked
  • Adapter module PTO2009-A1 for redundant connection to the control panel

PTO2001-A1

'Desk call station extension (24 buttons)'

  • Optional button extension
  • For 'Desk call station (19 buttons)' PT2001-A1
  • Additional 24 freely configurable buttons and indicators
  • Up to 4x button extensions per desk call station PT2001-A1, offering a total of 115 buttons
  • Insertable labels for custom buttons and indicator identification

PTO2002-A1

'Desk call station extension (Kaba)'

  • Optional key switch (Kaba) extension
  • For 'Desk call station (19 buttons)' PT2001-A1
  • Call station can be locked to prevent unauthorized operation
  • Enables call station operation with key

PTO2003-A1

'Desk call station extension (Nordic)'

  • Optional key switch (Nordic) extension
  • For 'Desk call station (19 buttons)' PT2001-A1
  • Call station can be locked to prevent unauthorized operation
  • Enables call station operation with key

PTO2004-A1

'ITEC SPM-DM microphone DCS'

  • Optional dynamic gooseneck microphone
  • For 'Desk call station (19 buttons)' PT2001-A1
  • Supercardioid characteristics
  • Excellent suppression of background noise
  • Highly dynamic performance and wide frequency band with low distortion
  • XLR connection

PT2008-A1

'Desk call station (analog, 3+1)'*

  • Desk call station with electret condenser microphone and gooseneck
  • 3 configurable and illuminated zone buttons plus a talk button to control and monitor the Cerberus PACE Compact system by users
  • Buttons are freely operable
  • Symmetrical analog audio transmission, analog
  • Analog audio output 0 dB (line level)
  • Connection to control panel via CAT5 cable or above (max. 150 m) and RJ45 connector
  • Supplied adapter module for connection to control panel
  • Insertable labels for custom button identification
  • Robust sheet steel housing

* The desk call station PT2008-A1' may only be used for standard applications and not for alarm applications.

PT2009-A1

'Desk call station (RS485, 8+1)'

  • Desk call station with electret condenser microphone and gooseneck
  • 8 configurable and illuminated zone buttons plus a talk button to control and monitor the Cerberus PACE Compact system by users
  • Buttons are freely operable
  • Monitored microphone
  • Symmetrical audio transmission, analog
  • 'PACE-Bus' (RS485) data transmission
  • Audio output 0 dB (line level)
  • Connection to control panel via CAT5 cable (max. 500 m) and RJ45 connector
  • Adapter module PTO2008-A1 or RS485 module PN2009-A1 for connection to the control panel
  • Up to 4 call stations can be configured in a cascade 'daisy chain'
  • Up to three extension modules PTO2006-A1 per desk call station PT2009-A1 to a maximum of 32 buttons
  • Addressable via 8-way ID-switch for 'PACE-Bus' connection
  • Insertable labels for custom button identification
  • Robust sheet steel housing

PTO2006-A1

'Call station extension (RS485, 8)'

  • Optional button extension
  • For 'Desk call station (RS485, 8+1)' PT2009-A1
  • Additional 8 freely configurable and illuminated buttons
  • Buttons are freely operable
  • Insertable labels for custom button identification
  • Up to 3 button extensions possible for desk call station PT2009-A1, offering a total of 32 buttons

PTO2008-A1

'Call station interface (RS485)'

  • Adapter connecting 'PACE-Bus' (RS485) call stations to a control panel
  • Can be used for PT2003-A1 and PT2009-A1
  • 35 mm DIN rail mounting model for an installation in a system cabinet

PTO2009-A1

'Call station interface (redundant)'

  • Adapter connecting net-based 'PACE-Net' call stations to a control panel
  • Can be used for PT2001-A1 and PT2002-A1
  • Provides redundant 'PACE-Net' and 24 V connection
  • Monitors 24 V connection
  • Automatic switch to redundant pair in case of a connection fault
  • 'PACE-Net' interface from screw terminals to RJ45 connector
  • Reports faults with a relay contact
  • 35 mm DIN rail mounting model for an installation in a call station or close by a call station