You will find more detailed information and technical data about the accessories and options in the 'Accessories and options' data sheet. You will find the corresponding document ID in the section 'Product documentation'.
PN1002-A1 | 'RS485 module (1 port)' |
---|---|
|
PN2009-A1 | 'RS485 module (1 port, DIN rail)' |
---|---|
|
PCA2001-A1 | 'Ground fault monitoring (24V)' |
---|---|
|
PCA2011-A1 | 'MeanWell SD-50B-24 DC/DC Converter (50W)' |
---|---|
|
PCA2018-A1 | 'MeanWell SD-100B-24 DC/DC Converter (100W)' |
---|---|
|
PCIO2001-A1 | 'Input/Output extension (digital 16)' |
---|---|
|
PCIO2002-A1 | 'Input/output module (digital, 16)' |
---|---|
|
PCO2002-A1 | 'Output module (relay, 8)' |
---|---|
|
PCO2003-A1 | 'Output extension (relay, 8)' |
---|---|
|
PCA2007-A1 | 'Automated volume control microphone' |
---|---|
|
PCA2008-A1 | 'Automated volume control module' |
---|---|
|
PCA2004-A1 | 'EOL3 (active)' |
---|---|
|
PCA2005-A1 | 'Loop isolator (100V)' |
---|---|
|
PCA2013-A1 | 'Spelsberg i 16-L loop isolator Box' |
---|---|
|
PNA2008-A1 | 'Camdenboss RJ45 Interface' |
---|---|
|
PNA2009-A1 | 'ICPDAS I-7510 (RS485, isolated)' |
---|---|
|
PCA2015-A1 | 'TAS ULE-614 Dialer' |
---|---|
|
PCA2016-A1 | 'Müller SC 95.47 PRO Clock' |
---|---|
|
PCA2019-A1 | 'ITEC CD/USB/SD-Player' |
---|---|
|
PCA2020-A1 | 'Müller Clock FU 30.00 PRO GPS receiver' |
---|---|
|
PCA2021-A1 | 'Müller Clock FU 20.00 PRO DCF77 receiver' |
---|---|
|
FDCIO221 | 'Input/output module FDnet/C-NET' |
---|---|
|
FDCIO222 | 'Input/output module FDnet/C-NET' |
---|---|
|
FDCIO223 | 'Input/output module FDnet/C-NET' |
---|---|
|
FDCIO224 | 'Input/output module FDnet/C-NET' |
---|---|
|
LOGO! 12/24RCE | 'Siemens LOGO! 12/24RCE Logic module' |
---|---|
|
LOGO! AM2 | 'Siemens LOGO! AM2 Analog expansion module' |
---|---|
|
LOGO! DM16 24R | 'Siemens LOGO! DM16 24R Digital expansion module' |
---|---|
|
PCA2002-A1 | 'ATP AF2GUD-2*** SD 2 GB Card' |
---|---|
|