You will find more detailed information and technical data about the power amplifiers in the 'Power amplifiers' data sheet. You will find the corresponding document ID in the section 'Product documentation'.

PV1001-A1

'Power amplifier (1x200W)'

  • High efficiency transformerless direct output audio power amplifier
  • For expansion of the PC1001-A3 Voice alarm panel Compact 400
  • 10 W in standby mode
  • Protected against idling, short-circuit, overheating, DC
  • Easy installation on the digital audio matrix board

Audio power outputs

  • 1x 100 V audio power output, 200 W

Inputs

  • DC 24 V power supply
  • Analog audio input

Outputs

  • 2x status indicator contacts: DC power supply, output
  • 3x status indicator LEDs: Operate, Fault, Clip

PV1002-A1

'Power amplifier (1x500W)'

  • High efficiency transformerless direct output audio power amplifier
  • For expansion of the PC1002-A3 Voice alarm panel Compact 1000
  • 10 W in standby mode
  • Protected against idling, short-circuit, overheating, DC
  • Delivered with all required installation material and cables
  • Delivered with the adapter board to facilitate the installation in the cabinet

Audio power outputs

  • 1x 100 V audio power output, 500 W

Inputs

  • DC 24 V power supply
  • AC 230 V power supply
  • Analog audio input

Outputs

  • 3x status indicator open collector outputs: AC mains voltage, DC power supply, amplifier output
  • 6x status indicator LEDs (on adapter board): AC, DC, Operate, Signal, Fault and Clip