You will find more detailed information and technical data about the Ethernet switches in the 'Network components' data sheet. You will find the corresponding document ID in the section 'Product documentation'.

PN1001-A1

'Ethernet switch (1x4)'

  • 4 copper ports (RJ45, 10/100/1000Base-T)
  • Supports chain and tree topologies
  • Two Ethernet switches (PN1001-A1 or PN2008-A1) per cabinet are required to build a fully redundant network
  • Plug-in module mounted directly on the digital audio matrix board

PN2008-A1

'Ethernet switch (1x4, DIN rail)'

  • 4 copper ports (RJ45, 10/100/1000Base-T)
  • Supports chain and tree topologies
  • Two Ethernet switches (PN1001-A1 or PN2008-A1) per cabinet are required to build a fully redundant network
  • 35 mm DIN rail mounting model for an installation in a system cabinet

PN2005-A1

'Planet IGS-10020MT Ethernet Switch'

  • 8x copper ports (RJ45, 10/100/1000Base-T)
  • 2x SFP interfaces (100/1000Base-X dual-mode with auto-detection) to incorporate a fiber-optic section (fiber-optic adapter required)
  • Supports chain, tree and ring topologies
  • Slimline IP30 metal housing for demanding industrial environments
  • -40 to +75 °C operating temperature
  • DIN rail and wall mounting model
  • Redundant power supply with reverse polarity protection
  • Supports Ethernet ESD protection (<DC 6000 V)
  • Supports EFT protection for mains connection (<DC 6000 V)
  • Enables the user to create a stable, redundant network
  • Supports 'Ethernet Ring Protection Switching' (ERPS) for ring-shaped network structures to enable rapid switching to redundant network paths in the event of a fault
  • Supports 'Virtual Local Area Network' (VLAN) to divide the physical network into logical sub-networks to increase network performance and security