Functional data | ||
---|---|---|
PN class | PN 25 as per EN 1333 | |
Permissible operating pressure | 2500 kPa (25 bar) as per ISO 7628 / EN 1333 | |
Differential pressure | Max. | 600 kPa |
Min. | See tables in Volumetric flow/dial presetting | |
Valve characteristic | On/Off | |
Operating direction | Normally open (push to close) | |
Leakage rate in general | Class IV (0...0.01 % of volumetric flow V100) to EN 1349 | |
Average flow accuracy | ± 5 % up to ± 10 % from Δpmin...600kPa | |
Permissible media |
| Low-temperature water |
Chilled water | ||
Water with antifreeze | ||
Recommendation | Water treatment to VDI 2035 | |
Medium temperature | Valve with actuator | 1...90 °C |
Nominal stroke | 4.0 mm |
General ambient conditions | ||
---|---|---|
Operation | IEC 60721-3-3 | |
| Environmental conditions | Class 3K5 |
Temperature | 0...55 °C | |
Humidity | 5...95 % r.h. | |
Transport | IEC 60721-3-2 | |
| Environmental conditions | Class 2K3 |
Temperature | -30...65 °C | |
Humidity | < 95 % r.h. | |
Storage | IEC 60721-3-1 | |
| Environmental conditions | Class 1K3 |
Temperature | -15...50 °C | |
Humidity | 5...95 % r.h. |
Materials | |||
---|---|---|---|
Valve | Body | Port | Dezincification resistant hot-pressed brass (DZR), CW602N |
Seat | Sealing gland | ||
Test points |
| ||
Stem | Spring | Stainless steel | |
Presetting element | PPO and ABS | ||
On/off piston | PPS | ||
Seals | Diaphragm | EPDM, HNBR | |
Seat | Damper |
Dimensions / weight | ||||||
---|---|---|---|---|---|---|
Dimensions | Cf. Dimensions | |||||
Threaded connections | VQP46.. | G | to ISO 228-1 | (externally threaded) | ||
| VQI46.. | Rp | to ISO 7-1 | (internally threaded) | ||
Actuator connection | DN 10...25 | M30 x 1.5 mm | ||||
Pressure test points (P/T-ports) | connection valve body | G ¼ " | ||||
| needles | 2 mm x 40 mm | ||||
Weight | Cf. Dimensions |
Standards, directives and approvals | ||
---|---|---|
Pressure Equipment Directive Pressure-carrying accessories |
| PED 2014/68/EU |
Scope | Article 1, section 1 | |
Definitions | Article 2, section 5 | |
Fluid group 2 | DN 10...25 | Without CE-marking as per article 4, section 3 (sound engineering practice) 1) |
EAC conformity | Eurasia conformity |
Environmental compatibility |
---|
The product environmental declarations A5W00077471 (VQP46..) and A5W00077470 (VQI46..) 2) contain data on environmentally compatible product design and assessments (RoHS compliance, material composition, packaging, environmental benefit, and disposal). |
1) | Valves where PS x DN < 1000 do not require special testing and cannot carry the CE label. |
2) | The documents can be downloaded at http://siemens.com/bt/download. |