Type | Stock no. | DN | H100 | Connections | Test points | min | 100 | |
---|---|---|---|---|---|---|---|---|
|
|
| [mm] | [inch] |
| P/T-ports | [l/h] | [l/h] |
VQP46.10L0.5 | S55264-V134 | 10 | 4 | G ½ | Externally threaded | No | 30 | 520 |
VQP46.10L0.5Q | S55264-V133 | Yes | ||||||
VQP46.15L0.5 | S55264-V138 | 15 | G ¾ | No | ||||
VQP46.15L0.5Q | S55264-V137 | Yes | ||||||
VQP46.15F1.3 | S55264-V142 | No | 300 | 1300 | ||||
VQP46.15F1.3Q | S55264-V141 | Yes | ||||||
VQP46.20F1.5 | S55264-V146 | 20 | G 1 | No | 320 | 1500 | ||
VQP46.20F1.5Q | S55264-V145 | Yes | ||||||
VQP46.25F1.8 | S55264-V150 | 25 | G 1 ¼ | No | 620 | 1800 | ||
VQP46.25F1.8Q | S55264-V149 | Yes |
Type | Stock no. | DN | H100 | Connections | Test points | min | 100 | |
---|---|---|---|---|---|---|---|---|
|
|
| [mm] | [inch] |
| P/T-ports | [l/h] | [l/h] |
VQI46.15L0.5 | S55264-V136 | 15 | 4 | Rp ½ | Internally threaded | No | 30 | 520 |
VQI46.15L0.5Q | S55264-V135 | Yes | ||||||
VQI46.15F1.3 | S55264-V140 | No | 300 | 1300 | ||||
VQI46.15F1.3Q | S55264-V139 | Yes | ||||||
VQI46.20F1.5 | S55264-V144 | 20 | Rp ¾ | No | 320 | 1500 | ||
VQI46.20F1.5Q | S55264-V143 | Yes | ||||||
VQI46.25F1.8 | S55264-V148 | 25 | Rp 1 | No | 620 | 1800 | ||
VQI46.25F1.8Q | S55264-V147 | Yes |
DN | = | Nominal size |
H100 | = | Nominal stroke |
min | = | Smallest pre-settable volumetric flow through fully open valve (H100) |
100 | = | Volumetric flow through fully open valve (H100) |
Delivery
PICVs, actuators and accessories are packaged and supplied separately.