VQP46.. | VQP46..Q |
Type | DN | G [inch] | L1 [mm] | L2 [mm] | H1 [mm] | H2 [mm] | H3 [mm] |
[kg] |
---|---|---|---|---|---|---|---|---|
VQP46.10L0.5 | 10 | ½ | 70 | 37 | 42 | 59 | - | 0.339 |
VQP46.10L0.5Q | 79 | 69 | 0.442 | |||||
VQP46.15L0.5 | 15 | ¾ | 75 | - | 0.362 | |||
VQP46.15L0.5Q | 84 | 69 | 0.465 | |||||
VQP46.15F1.3 | 75 | - | 0.362 | |||||
VQP46.15F1.3Q | 84 | 69 | 0.465 | |||||
VQP46.20F1.5 | 20 | 1 | 80 | - | 0.396 | |||
VQP46.20F1.5Q | 90 | 69 | 0.518 | |||||
VQP46.25F1.8 | 25 | 1 ¼ | 87 | - | 0.478 | |||
VQP46.25F1.8Q | 98 | 69 | 0.594 |
VQI46.. | VQI46..Q |
Type | DN | G [inch] | L1 [mm] | L2 [mm] | H1 [mm] | H2 [mm] | H3 [mm] |
[kg] |
---|---|---|---|---|---|---|---|---|
VQI46.15L0.5 | 15 | ½ | 72 | 37 | 42 | 59 | - | 0.360 |
VQI46.15L0.5Q | 69 | 0.458 | ||||||
VQI46.15F1.3 | - | 0.360 | ||||||
VQI46.15F1.3Q | 69 | 0.458 | ||||||
VQI46.20F1.5 | 20 | ¾ | 78 | - | 0.387 | |||
VQI46.20F1.5Q | 69 | 0.488 | ||||||
VQI46.25F1.8 | 25 | 1 | 86 | - | 0.465 | |||
VQI46.25F1.8Q | 69 | 0.566 |
Sets of threaded fittings with flat seal ALG..2..: set of 2 threaded fittings 1) | ||
ALG132 ALG142 | Pipe side with external R threads |
Type | for valve type | DN | G [inch] | R [inch] | Rp [inch] | L [mm] | T [mm] |
---|---|---|---|---|---|---|---|
Brass 2) | |||||||
ALG132 | VQP46..10.. | 10 | G ½ | R 3/8 | - | » 24 | » 9 |
ALG142 | VQP46..15.. | 15 | G ¾ | R ½ | » 29.5 | » 12 |
1) | On valve side: cylindrical thread to ISO 228-1 On pipe side: cylindrical thread to ISO 7-1 |
2) | Maximum medium temperature 100 °C |