Actuators
Type | Operating voltage | Positioning | Actuators (no power) 1) | Spring return | Stroke | Connecting cable | Data sheet | |
---|---|---|---|---|---|---|---|---|
signal | force | |||||||
SUE21P | AC 230 V | 2-position | 100 N | NC | No | 5 mm | 0.8 m | A6V11780777 |
STA23.. | Yes | 2.5 mm Max 4.5 mm | 1 m | N4884 | ||||
STA73.. | AC/DC 24 V |
1) | NC = Normally closed = VQP46..VQI46.. powerless closed NO = Normally open = VQP46..VQI46.. powerless open The valve is fully opened without an actuator |
Fittings
PICV |
| Set of fittings | |
---|---|---|---|
Externally threaded | Brass | ||
Type | Stock no. | Type | Stock no. |
VQP46.10L0.5 | S55264-V134 | ALG132 1) | ALG132 |
VQP46.10L0.5Q | S55264-V133 | ||
VQP46.15L0.5 | S55264-V138 | ALG142 1) | ALG142 |
VQP46.15L0.5Q | S55264-V137 | ||
VQP46.15F1.3 | S55264-V142 | ||
VQP46.15F1.3Q | S55264-V141 | ||
VQP46.20F1.5 | S55264-V146 | ||
VQP46.20F1.5Q | S55264-V145 | ||
VQP46.25F1.8 | S55264-V150 | ||
VQP46.25F1.8Q | S55264-V149 |
1) | Connecting thread pipe side: Internally threaded |