Tables to determine the dial setting for a desired volumetric flow.
Δpmin [kPa] based on volumetric flow; interpolate missing values.
During commissioning, check whether current pre-settings correspond to planned design.
- Further adjustment of pre-settings may be required to achieve needed volumetric flow.
Presetting range non-linear - Using a linear interpolation will cause a minor offset. | |
1) | Presetting range non-linear |
2) | Presetting range not permitted |
VQP46.10L0.5, VQP46.10L0.5Q | 520 l/h nominal | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[l/h] | 2) | 2) | 2) | 30 1) | 45 1) | 60 | 76 | 95 | 116 | 140 | 167 | 197 | 231 | 267 | 305 | 345 | 385 | 424 | 460 | 493 | 520 | |
Dial | Min. | 0.2 | 0.4 | 0.6 | 0.8 | 1 | 1.2 | 1.4 | 1.6 | 1.8 | 2 | 2.2 | 2.4 | 2.6 | 2.8 | 3 | 3.2 | 3.4 | 3.6 | 3.8 | Max. | |
Δpmin [kPa] |
|
|
| 17 | 22 | 26 | 26 | 27 | 28 | 29 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VQP46.15L0.5, VQP46.15L0.5Q, VQI46.15L0.5, VQI46.15L0.5Q | 520 l/h nominal | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[l/h] | 2) | 2) | 2) | 30 1) | 45 1) | 60 | 76 | 95 | 116 | 140 | 167 | 197 | 231 | 267 | 305 | 345 | 385 | 424 | 460 | 493 | 520 | |
Dial | Min. | 0.2 | 0.4 | 0.6 | 0.8 | 1 | 1.2 | 1.4 | 1.6 | 1.8 | 2 | 2.2 | 2.4 | 2.6 | 2.8 | 3 | 3.2 | 3.4 | 3.6 | 3.8 | Max. | |
Δpmin [kPa] |
|
|
| 19 | 23 | 27 | 27 | 27 | 27 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VQP46.15F1.3, VQP46.15F1.3Q, VQI46.15F1.3, VQI46.15F1.3Q | 1300 l/h nominal | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[l/h] | 2) | 2) | 2) | 300 1) | 411 1) | 500 | 573 | 636 | 692 | 746 | 800 | 855 | 913 | 974 | 1037 | 1100 | 1161 | 1216 | 1261 | 1291 | 1300 | |
Dial | Min. | 0.2 | 0.4 | 0.6 | 0.8 | 1 | 1.2 | 1.4 | 1.6 | 1.8 | 2 | 2.2 | 2.4 | 2.6 | 2.8 | 3 | 3.2 | 3.4 | 3.6 | 3.8 | Max. | |
Δpmin [kPa] |
|
|
| 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 28 | 28 | 28 |
VQP46.20F1.5, VQP46.20F1.5Q, VQI46.20F1.5, VQI46.20F1.5Q | 1500 l/h nominal | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[l/h] | 2) | 2) | 2) | 320 1) | 411 1) | 500 | 586 | 669 | 749 | 826 | 900 | 971 | 1040 | 1106 | 1169 | 1230 | 1288 | 1344 | 1398 | 1450 | 1500 | |
Dial | Min. | 0.2 | 0.4 | 0.6 | 0.8 | 1 | 1.2 | 1.4 | 1.6 | 1.8 | 2 | 2.2 | 2.4 | 2.6 | 2.8 | 3 | 3.2 | 3.4 | 3.6 | 3.8 | Max. | |
Δpmin [kPa] |
|
|
| 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 |
VQP46.25F1.8, VQP46.25F1.8Q, VQI46.25F1.8, VQI46.25F1.8Q | 1800 l/h nominal | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[l/h] | 2) | 2) | 2) | 620 1) | 731 1) | 850 | 971 | 1089 | 1198 | 1296 | 1380 | 1450 | 1505 | 1546 | 1577 | 1600 | 1640 | 1680 | 1720 | 1760 | 1800 | |
Dial | Min. | 0.2 | 0.4 | 0.6 | 0.8 | 1 | 1.2 | 1.4 | 1.6 | 1.8 | 2 | 2.2 | 2.4 | 2.6 | 2.8 | 3 | 3.2 | 3.4 | 3.6 | 3.8 | Max. | |
Δpmin [kPa] |
|
|
| 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 31 | 31 | 31 |
Valve characteristic
Since the VQP/VQI is an On/Off PICV, the valve characteristic is not based on a modulating function. The valve characteristic is made up of two operating points:
- The PICV is closed at stroke H/H100 = 0 and volumetric flow V/V100 = 0
- The PICV is open at stroke H/H100 = 1 and volumetric flow V/V100 = 1