Ethernet interfaces | |
---|---|
Plug | 2 x RJ45, screened |
Interface type | 10 / 100 / 1000 Mbps, IEEE 802.3 compatible |
Galvanic isolation of system neutral M | Yes |
USB interface (unused) | |
---|---|
Plug | Type A |
1 x USB3.0 | 4 Gbps, 900 mA |
3 x USB 2.0 | 0.48 Gbps, 500 mA |
Max. load for all USB consumers | Max. 6 W |
Galvanic isolation of system neutral M | No |
Serial interface (unused) | |
---|---|
2x COM | D-sub plug, 9-pin |
Protocol | EIA-485 |
Bit rate | Max. 115 Kbps |
Screen interface (unused) | |
---|---|
1x DisplayPort | 640 x 480 ... 2560 x 1600 Pixel |