LED | Activity | Function |
---|---|---|
PC ON / WD | Off | Device off |
Flashing orange | BIOS in Power On Self Test (POST) | |
Steady green | Device ready (otherwise re-start the device) | |
L1 RUN / STOP | Flashing green | SW applications starting |
Steady green | All SW application operational | |
L2 ERROR | Off | Approx. 1 minute off during start-up |
Flashing orange | Cloud connection is not healthy | |
Steady orange | Device properly registered and cloud connection is healthy | |
L3 MAINT. | Flashing red | Device is not registered (e.g. a new device or after factory reset) |
Steady red | Service mode activated via mouse (device UI accessible via LAN port) |
LED | Color | Activity | Function | |
---|---|---|---|---|
Ethernet 1 / 2 | Green | Steady ON | Link active | |
Steady OFF | No connection | |||
Flashing | Sends 10 or 100 Mbps Ethernet IP packets | |||
Yellow | Steady ON | Link: 100 Mbps | ||
Steady OFF | Link: 10 Mbps |