Hardware information | |
---|---|
Processor | Intel Celeron N2807, dual core, 1,58 GHz |
RAM | 4 GB DDR3L |
SSD | 128 GB, 2.5" SATA |
Software information | |
---|---|
OS | Linux |
Response to a power outage | |
---|---|
Loss of power buffering | 20 ms |
Hardware information | |
---|---|
Processor | Intel Celeron N2807, dual core, 1,58 GHz |
RAM | 4 GB DDR3L |
SSD | 128 GB, 2.5" SATA |
Software information | |
---|---|
OS | Linux |
Response to a power outage | |
---|---|
Loss of power buffering | 20 ms |