Power: Pluggable screw terminals

Cu-wire or Cu-strand with wire end sleeve

0.75 to 2.5mm2 (28 to 14 AWG)

Cu-strand without wire end sleeve

0.75 to 2.5mm2 (28 to 14 AWG)

Stripping length

6...7.5 mm (0.24...0.29 in)

Screwdriver

Slot screws with a ca. 3 mm blade

Max. tightening torque

0.6 Nm (0.44 lb ft)