Ambient conditions and protection classification

Design

Protection class I per IEC 61140

Degree of protection of housing to EN 60529

IP 40

Dust protection

Against foreign particles ≥1 mm

Climatic ambient conditions

  • Transport (packaged for transportation)
    as per IEC EN 60721-3-1 / IEC EN 60721‑3‑2
  • Operation as per IEC/EN 60721-3-3

 

 

  • Temperature -20...70°C (-4...140°F)
    Air humidity 5...95% (non-condensing)
  • Temperature 0...50°C (32...122°F)
    Air humidity 5...85% at 30° C (86°F) (non-condensing)

Mechanical ambient conditions

  • Transportation
  • Operation (standard rails)

 

  • 5 … 9 Hz: 3.5 mm, 9 … 500 Hz: 9.8 m/s2
  • 10 ... 58 Hz: 0.075 mm, 58 ... 200 Hz: 4.9 m/s2

Air pressure

1080...795 hPa, -1000...2000 m (-3000...6000 ft)

Standards, directives and approvals

Product standard

IT devices - Security

EN 60950-1 through 06/2019
(then EN 61010-2-201)

Electromagnetic compatibility (EMC)

Emissions

Immunity

For residential, commercial, and industrial environments

EN 61000-6-3

EN 61000-6-2

EU conformity (CE)

See CE declaration A5W000525291)

EAC conformity

Eurasia conformity

RCM

Meets EN 61000-6-3

UL, cULus-LISTED (US / Canada))

Underwriters Laboratories (UL) to Standard
UL 60950-1 Second Edition, File E115352 (I.T.E)
UL 508 (IND.CONT.EQ), File E85972

Canadian National Standard
CAN/CSA-C22.2: No. 60950-1-07
CAN/CSA-C22.2: No. 142

Identical to the authorized Listee's model numbers -
SIMATIC IPC227E
http://ul.com/database

FCC

CFR 47 Part 15 Class A
CAN ICES-3 (B)/NMB-3(B)

Environmental compatibility1)

The product environmental declaration contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal).

1) Documents are available at https://www.siemens.com/bt/download.