| PP2003-A1 | PP2004-A1 | |
---|---|---|---|
Supply | |||
Power supply | AC 230 V +10 %/-15 % | AC 230 V +10 %/-15 % | |
Current consumption | Max. 2.7 A | Max. 1.5 A | |
Frequency | 47…53 Hz | ||
Internal fuse | None Fuse dependent on cabinet | 1x 230 V fuse 1x 24 V fuse | |
Output | |||
Nominal output current | 32 A | 5 A | |
Nominal output voltage | DC 24 V | ||
Load capacity of outputs to amplifiers 1 | 6 x 30 A | - | |
Load capacity 'Imax b' of auxiliary outputs AUX DC 24 V | 10 A3 | - | |
Load capacity 'Imax a' of auxiliary outputs AUX DC 24 V with 300 Ah batteries connected | 3 A4 | - | |
Load capacity 'Imax a' of auxiliary outputs AUX DC 24 V with 200 Ah batteries connected | 7 A4 | - | |
Load capacity 'Imax a' of auxiliary outputs AUX DC 24 V with 150 Ah batteries connected | 9 A4 | - | |
Load capacity 'Imax a' of auxiliary outputs AUX DC 24 V with 100 Ah batteries connected | 10 A4 | - | |
Interfaces | |||
Relay outputs | Faults: mains, battery, general | Faults: mains, battery | |
Relay type | Changeover contacts 1 A @ 30 V | ||
I max. for all outputs | - | ||
Battery management | |||
Float voltage at 25 °C | 27.1 V | ||
Max. charging current | 16 A | - | |
Max. capacity of external battery bank 2 | 320 Ah Max. 2 banks | 45 Ah | |
Min. capacity of external battery bank 2 | 65 Ah | 35 Ah | |
Low charge error voltage | 21 V | 21.6 V | |
Permissible increase in resistance on each bank | 50 mΩ | 250 mΩ | |
Ambient conditions | |||
Operating temperature | -5…+45 °C | -25…+55 °C +75 °C for max. 2 h | |
Storage temperature | -20…+70 °C | ||
Operation in humid environments (without moisture condensation) | 10...90 % rel. | ||
Storage in humid environments (without moisture condensation) | 5...90 % rel. | ||
Dimensions and weights | |||
Housing type | 19", 1 HU | Cabinet for wall mounting | |
W x H x D mm | 483 x 45 x 283 | 450 x 350 x 180 | |
Weight | 5.2 kg | 11 kg Max. 42 kg (with batteries) | |
Protection category and color | |||
Protection category (IEC 60529) | Dependent on cabinet | IP44 | |
Color | Light grey; ~RAL 7035 | ||
Standards | EN 54‑4 EN 54‑16 EN 50130‑4 EN 55022 EN 60950 | EN 54‑4 EN 54‑16 EN 50130‑4 EN 55022 EN 60950 |
1 When using amplifiers with an output over 500 W, two parallel outputs must be connected.
2 The indicated capacity can be distributed between the total number of banks.
3 'Imax b' according to EN 54-4. 'Imax b': continuous output current while the battery is not being charged (batteries are fully charged) or the system is in alarm mode. 'Imax b' is the sum of the two AUX output currents.
4 'Imax a' according to EN 54-4. 'Imax a': maximum output current while the battery is being charged and the system is in non-alarm mode. 'Imax a' is the sum of the two AUX output currents.