Type | Designation | Order number |
---|---|---|
Power supply | ||
PP2003-A1 | Merawex ZDSO-400-DR2 320 Ah | S54451-B61-A1 |
PP2004-A1 | Merawex ZSP135 DR-7A-3 40 Ah | S54451-B62-A1 |
Batteries * | ||
FA2007-A1 | Battery 12V, 45Ah, VDS | A5Q00022897 |
FA2008-A1 | Battery 12V, 65Ah, VDS | A5Q00019357 |
PA2016-A1 | SunBattery SB12-100HFT Batt | S54451-B70-C10 |
PA2017-A1 | SunBattery SB12-150AFT Batt | S54451-B71-C10 |
*
NOTICE
The batteries need to be ordered at HQ Zug
- Batteries need to be ordered separately from the cabinet in a separate order.
- Batteries are delivered in a separate shipment, separate from the cabinet.