Type | PP2003-A1 | PP2004-A1 |
---|---|---|
Designation | Merawex ZDSO-400-DR2 320 Ah | Merawex ZSP135 DR-7A-3 40 Ah |
Order number | S54451-B61-A1 | S54451-B62-A1 |
Max. battery capacity | 320 Ah | 45 Ah |
Mode of mounting | Cabinet installation 19" | Wall mounting |
Type | PP2003-A1 | PP2004-A1 |
---|---|---|
Designation | Merawex ZDSO-400-DR2 320 Ah | Merawex ZSP135 DR-7A-3 40 Ah |
Order number | S54451-B61-A1 | S54451-B62-A1 |
Max. battery capacity | 320 Ah | 45 Ah |
Mode of mounting | Cabinet installation 19" | Wall mounting |