Type | FA2007-A1 | FA2008-A1 | PA2016-A1 | PA2017-A1 |
---|---|---|---|---|
Designation | Battery 12V, 45Ah, VDS | Battery 12V, 65Ah, VDS | SunBattery SB12-100HFT Battery | SunBattery SB12-150AFT Battery |
Order number | A5Q00022897 | A5Q00019357 | S54451-B70-C10 | S54451-B71-C10 |
Power supply | DC 12 V | |||
Nominal capacity (Ah) | 45 | 65 | 100 | 150 |