| FA2007-A1 | FA2008-A1 | PA2016-A1 | PA2017-A1 |
---|---|---|---|---|
Nominal capacity (Ah) | 45 | 65 | 100 | 150 |
Voltage | DC 12 V | |||
Ambient conditions | ||||
Operating temperature | Charging: 0…+40 °C Discharging: -15…+50 °C | |||
Storage temperature | -15…+40 °C | |||
Operation in humid environments (without moisture condensation) | 10...90 % rel. | |||
Storage in humid environments (without moisture condensation) | 5...90 % rel. | |||
Dimensions and weights | ||||
W x H x D mm | 165 x 170 x 197 | 167 x 178 x 348 | 110 x 285 x 394 | 110 x 288 x 552 |
Terminals | M6 | M6 | M6 | M6 |
Weight | 14.50 kg | 21.30 kg | 34.50 kg | 46.60 kg |