PP2003-A1

'Merawex ZDSO-400-DR2 320 Ah'

  • EN 54-4-certified
  • 19'' / 1 HU housing
  • Charging, monitoring, and protecting emergency power batteries
  • Power supplied to all system components via DC 24 V
  • Emergency power supply to all system components
  • Input voltage 230 V / 50 Hz
  • Max. capacity of emergency batteries: 320 Ah

PP2004-A1

'Merawex ZSP135 DR-7A-3 40 Ah'

  • External power supply with batteries
  • EN 54-4-certified
  • Metal wall cabinet
  • Lockable
  • LED indicator for operational readiness
  • Internal temperature sensor
  • Remotely monitoring power supply and batteries via contact
  • Internal low-voltage fuse
  • Charging, monitoring, and protecting emergency power batteries
  • Power supplied to all system components via DC 24 V
  • Emergency power supply to all system components
  • Input voltage 230 V / 50 Hz
  • Max. capacity of emergency batteries: 45 Ah
  • Supplied with two batteries (40 Ah)