GQD121.9A | GQD321.9A | GQD131.9A | GQD161.9A |
---|---|---|---|
2-position control | 2-position control | 3-position control | Modulating control DC 0…10 V |
Cable designations
Connecting thread | Cable | Meaning | |||
---|---|---|---|---|---|
Code | No. | Color | Abbreviation | ||
Rotary actuators | G | 1 | Red | RD | System potential AC 24 V ~ / DC 24 V...48 V = |
G0 | 2 | Black | BK | System neutral | |
Y1 | 6 | Purple | VT | Positioning signal AC 0 V, AC 24 V ~ / DC 24…48 V = "Counter-clockwise" NC. | |
Y2 | 7 | Orange | OG | Positioning signal AC 0 V, AC 24 V ~ / DC 24…48 V = "Clockwise" NC. | |
Y | 8 | Gray | GY | Positioning signal DC 0...10 V | |
U | 9 | Pink | PK | Position indication 0...10 VDC | |
Rotary actuators | L | 3 | Brown | BN | Phase AC 230 V |
N | 4 | Blue | BU | Neutral conductor |