Supply voltage GQD1..9A | |||
---|---|---|---|
Operating voltage AC | AC 24 V ~ ± 20 % (19.2…28.8 V ~) | ||
Frequency | 50/60 Hz | ||
Operating voltage DC | DC 24…48 V ⎓ ±15 % (20.4…55.2 V ⎓) | ||
Power consumption | Operation | GQD121.9A | 6.5 VA / 4.5 W |
GQD131.9A | 4 VA / 2.5 W | ||
GQD161.9A | 4.5 VA / 3 W | ||
Hold | GQD121.9A | 6.5 VA / 2.5 W | |
GQD131.9A | 3 VA / 1.5 W | ||
GQD161.9A | 3.5 VA / 2 W |
Supply voltage GQD321.9A | ||
---|---|---|
Operating voltage AC | AC 230 V ~ ±10 % (207…253 V ~) | |
Frequency | 50/60 Hz | |
Power consumption | Operation | 10 VA / 4.5 W |
Hold | 7 VA / 3 W |
Function data | ||
---|---|---|
Nominal torque | 2 Nm | |
| Maximum torque (when blocked) | 6 Nm |
Minimum holding torque | 2 Nm | |
Nominal rotation angle (with position indication) | 90° | |
| Maximum rotation angle (mechanically limited) | 95° ± 2° |
Runtime at a nominal rotational angle of 90° (motorized) | 30 s | |
Closing time with spring return (on power failure) | 15 s | |
Permissible medium temperature in valve in combination with GQD..9A actuators | 0…120 °C |
Inputs GQD131.9A and GQD161.9A | ||||
---|---|---|---|---|
Positioning signal | ||||
| Switching current (at AC 24 V / DC 24…48 V =) | > AC / DC 8 mA | ||
Input voltage Y | (wires 8-2) | DC 0…10 V = | ||
| Max. permissible input voltage | DC 35 V |
Outputs GQD16.9A | |||
---|---|---|---|
Output signal | |||
| Output voltage U | (Wires 9-2) | DC 0…10 V = |
Max. output current | DC ± 1 mA |
Connection | |
---|---|
Cable length | 0.9 m |
Cable cross-section | 0.75 mm2 |
Ambient conditions and protection classification | ||
---|---|---|
Device IP class per EN 60730 |
| |
| AC 24 V ~ / DC 24 V = | III |
| AC 230 V ~ | II |
Degree of protection of housing to EN 60529 | IP40 | |
Operation | As per IEC 60721-3-3 | |
| Climatic conditions | Class 2K3 |
Temperature (extended) | -32...55 °C | |
Humidity (non-condensing) | <95 % r.h. | |
Transportation | Transport per IEC 60721-3-2 | |
| Climatic conditions | Class 3K5 / Class 2K3 |
Temperature (extended) | -32...70 °C | |
Humidity (non-condensing) | <95 % r.h. | |
Storage | Per IEC 60721-3-1 | |
| Climatic conditions | Class 1K3 |
Temperature (extended) | -32…50 °C | |
Humidity (non-condensing) | <95 % r.h. | |
Mechanical ambient conditions | Class 2M2 |
Standards, directives and approvals | |
---|---|
Product standards | EN 60730 Part 2-14: Special requirements for electric actuators |
Electromagnetic compatibility (field of use) | For residential, commercial, and industrial environments |
EU conformity (CE) | A5W00004364 1) |
RCM conformity | A5W00004365 1) |
Environmental compatibility |
---|
The product environmental declaration CM2E4604E 1) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
Dimensions |
---|
See Dimensions |
Weight | ||
---|---|---|
Without packaging | GSD121.9A | 0.66 kg |
GSD321.9A | 0.67 kg | |
GSD131.9A | 0.67 kg | |
GSD161.9A | 0.68 kg |
1) Documents can be downloaded at http://www.siemens.com/bt/download |