Rotary actuators are suitable for operating following Siemens ball valves:
VA..61..
2-port control ball valves
Control ball valves with: | kvs[m3/h] | DN | GQD..9A | ||||
---|---|---|---|---|---|---|---|
Internal threads 1) | Rp | External threads 2) | G..B | Δpmax | Δps | ||
‒ | ‒ | VAG61.15.. | G 1 B | 1...6.3 | 15 | 350 | 1400 |
VAI61.15.. | Rp ½" | ‒ | ‒ | 0.25...10 | 15 | ||
VAI61.20.. | Rp ¾" | VAG61.20.. | G 1 ¼ B | 4...10 | 20 | ||
VAI61.25.. | Rp 1" | VAG61.25.. | G 1 ½ B | 6.3...16 | 25 |
VB..61..
3-Port control ball valves
Control ball valves with: | kvs[m3/h] | DN | GQD..9A | ||||
---|---|---|---|---|---|---|---|
Internal threads 1) | Rp | External threads 2) | G..B | Δpmax | Δps | ||
VBI61.15.. | Rp ½" | VBG61.15.. | G 1 B | 1.6...6.3 | 15 | 350 | ‒ |
VBI61.20.. | Rp ¾" | VBG61.20.. | G 1 ¼ B | 4...6.3 | 20 | ||
VBG61.25-10 | Rp 1" | VBG61.25-10 | G 1 ½ B | 10 | 25 |
1) Data sheet N4211
2) Data sheet N4212
VA..60.. / VB..60..
2-port shut-off valves and 3-port changeover ball valves
Control ball valves with: | kvs[m3/h] | DN | GQD..21.9A | ||||
---|---|---|---|---|---|---|---|
Internal threads 3) | Rp | External threads 4) | G..B | Δpmax | Δps | ||
‒ | ‒ | VAG60.15-9 | G 1 B | 9 | 15 | 350 | 1400 |
VAI60.15-15 | Rp ½" | ‒ | ‒ | 15 | 15 | ||
‒ | ‒ | VAG60.20-17 | G 1 ¼ B | 17 | 20 | ||
VAI60.20-22 | Rp 1" | ‒ | ‒ | 22 | 20 | ||
VAI60.25-22 | Rp 1" | VAG60.25-22 | G 1 ½ B | 22 | 25 |
VBI60.15-5L | Rp ½" | VBG60.15-5L | G 1 B | 5 | 15 | 350 | ‒ |
‒ | ‒ | VBG60.20-8L | G 1 ¼ B | 8 | 20 | ||
VBI60.20-9L | Rp 1" | ‒ | ‒ | 9 | 20 | ||
VBI60.25-9L | Rp 1" | VBG60.25-9L | G 1 ½ B | 9 | 25 |
‒ | ‒ | VBG60.15-8T | G 1 B | 8 | 15 | 350 | ‒ |
VBI60.15-12T | Rp ½" | ‒ | ‒ | 12 | 15 | ||
‒ | ‒ | VBG60.20-13T | G 1 ¼ B | 13 | 20 | ||
VBI60.20-16T | Rp 1" | ‒ | ‒ | 16 | 20 | ||
‒ | ‒ | VBG60.25-13T | G 1 ½ B | 13 | 25 | ||
VBI60.25-16T | Rp 1" | ‒ | ‒ | 16 | 25 |
3) Data sheet N4213
4) Data sheet N4214