Type | Item NO. | Positioning signal | Operating voltage | Positioning | Self-adaption | Auxiliary | Rotary |
---|---|---|---|---|---|---|---|
GQD121.9A | BPZ:GQD121.9A | 2-position | AC 24 V ~ / DC 24…48 V = | ‒ | ‒ | ‒ | Yes |
GQD321.9A | BPZ:GQD321.9A | AC 230 V ~ | ‒ | ‒ | ‒ | ||
GQD131.9A | BPZ:GQD131.9A | 3-position | AC 24 V ~ / DC 24…48 V = | ‒ | ‒ | ‒ | |
GQD161.9A | BPZ:GQD161.9A | DC 0...10 V = | AC 24 V ~ / DC 24…48 V = | Yes | Yes | ‒ |