Electromotive rotary actuators with spring return for fail-safe function on 2-position, 3-position, and modulating control. Used on heating, ventilation, and air conditioning plants
- For 2-port and 3-port control ball valves, internally threaded connections (VAI61.. and VBI61..) or externally threaded connections (VAG61.. and VBG61..), DN15 to DN25.
- For shutoff ball valves 2-port and changeover ball valves 3-port, internally threaded connections (VAI60.. and VBI60..) or externally threaded connections (VAG60.. and VBG60..), DN15 to DN25.
- 2 Nm nominal torque
- GQD121.9A, GQD131.9A, GQD161.9A: Operating voltage AC 24 V ~ / DC 24…48 V =
- GQD321.9A: Operating voltage AC 230 V ~
- Positioning signal DC 0/2...10 V=
- Prewired with 0.9 m connecting cable