GQD121.9A | GQD131.9A | GQD161.9A |
---|---|---|
2-position control | 3-position control | Modulating control DC 0…10 V |
GQD321.9A | ||
2-position control | ||
GQD121.9A | GQD131.9A | GQD161.9A |
---|---|---|
2-position control | 3-position control | Modulating control DC 0…10 V |
GQD321.9A | ||
2-position control | ||