1-/3-speed fan |
N1 | RDF230.V.. |
L, N, N | AC 230 V power supply, mains and neutral |
Q1, Q2, Q3 | Fan control output (relay output), Q1-low,Q2-middle,Q3 -high (AC 230 V) |
Y11 * | SPST relay output, 2-pipe cooling/heating, or 4-pipe cooling, normally open (AC 230 V) |
Y12 * | SPST relay output, 4-pipe heating, normally open (AC 230 V) |
X1 | Multifunctional input, e.g., sensor or switch |
M | Input reference ground for X1 |
Note
* 3-wire valve actuator can also be used for 2-pipe application with Y11 and Y12 connected and P04 configured.