Fan coil unit thermostat
- Slim (8.6 mm thickness) touch button design
- AC 230 V operating voltage, large LCD backlit display
- Fan coil applications
- 2-pipe fan coil, on/off valve output with 3-speed fan
- 4-pipe fan coil, on/off valve outputs with 3-speed fan
- Operating modes: ON, ECO and OFF
- Room temperature or temperature setpoint display
- Room temperature display via built-in sensor, external sensor
- Temperature setpoint adjustment
- Minimum and maximum setpoint limitation
- Fan mode: Auto and manual
- Automatic or manual heating/cooling changeover
- 1 multifunctional inputs X1 for external sensor, etc.
- Fan type selection: 1-speed or 3-speed
- Simple delay-off timer up to 23 hours
- Keylock function
- Returning to previous operating mode, ON (Normal mode) or OFF for power down
- Adjustable commissioning and control parameters
- Mounting on recessed square 86 mm conduit box with 60.3 mm fixing centers and min. 60 mm depth