Parameter settings
To optimize control performance, use the local HMI to enter parameter mode and adjust a number of control parameters. All control parameter settings are retained after power failure.
Proceed as follows to change the control parameters:
Or | ||
Press and hold the + and - buttons simultaneously for more than 3 seconds. | |
Service level: Release the buttons, and within 2 seconds, press and hold + until Pxx is displayed. | |
Press + or - (< or >) to access the desired parameter and the value of the selected parameter is displayed at the same time. | |
Press () to edit the value of the required parameter. | |
Press + or - to increase/decrease or select the value of the current parameter during editing. | |
Press () to confirm the new value or press () to cancel the change, and repeat steps 3 to 5 to change more parameters. | |
Press () to exit parameter setting mode. |
Reload factory setting
- Select parameter P89 and set it to 1.
- The factory settings of the control parameters are reloaded.
- “- - -” is displayed during reload.
Control parameters
Service level
Parameter | Description | Factory setting | Setting range |
---|---|---|---|
P01 | Application | 0 | 0 = 2-pipe 1 = 4-pipe |
P02 | Control sequence if 2-pipe is selected, i.e., P01 = 0 | 1 | 0 = Heating only 1 = Cooling only 2 = H/C changeover auto 3 = H/C changeover manual |
Control sequence if 4-pipe is selected, i.e., P01 = 2 | 4 | 3 = H/C changeover manual 4 = Heating and Cooling | |
P03 | Fan output type | 1 | 0 = 1-speed fan 1 = 3-speed fan |
P04 * | Valve output type | 0 | 0 = On/Off 2-wire valve 1 = On/Off 3-wire valve |
P10 | Operating mode selector | 0 | 0 = Comfort – Protection 1 = Comfort – Economy – Protection |
Operating mode selector | 0 | 0 = Comfort – Protection | |
P11 | Standard display | 0 | 0 = Room temperature (built-in or X1 sensor) 1 = Temperature setpoint |
P12 | Standard display unit | 0 | 0 = ℃ (Celsius) 1 = °F (Fahrenheit) |
P13 | Measured value correction (built-in or X1 sensor) | 0 | -5…5 K |
P14 | Additional user information | 0 | 0 = OFF 1 = Standard display temperature in different unit (C/F) 2 = Temperature setpoint |
P15 | Keypad | 0 | 0 = Unlock 1 = Lock (all lock) 2 = Setpoint adjustable |
P20 | Minimum setpoint for Comfort | 5 ℃ | 5 ℃…P21-1 (P21 = 40 ℃ max.) |
P21 | Maximum setpoint for Comfort | 35 ℃ | (P20 = 5 ℃ min.) P20+1…40 ℃ |
P22 | Heating setpoint for Economy | 15 ℃ | 0 = Disabled (OFF) 5…40 ℃ (P23) |
P23 | Cooling setpoint for Economy | 30 ℃ | 0 = Disabled (OFF) 5 (P22)…40 ℃ |
P24 | Fan stage in dead zone (Comfort) | 0 | 0 = Disable 1 = Low speed (heating and cooling) 2 = Low speed (cooling only) |
P30 | Restart after power failure | 0 | 0 = Previous operating mode 1 = Comfort 2 = Protection |
P31 | Timer with delay Off (0 up to 23 hours, 0.5 h) | 1 | 0 = Disable 1 = Enable |
Note
* The parameter value 1 is visible only when P01 = 0.
Expert level
Parameter | Description | Factory setting | Setting range |
---|---|---|---|
P40 | Heat P-band Xp / switching differential | 2 K | 0.5...6 K |
P41 | Cool P-band Xp / switching differential | 1 K | 0.5...6 K |
P42 | Dead zone in Comfort | 2 K | 0.5...5 K |
P50 | Heating setpoint for Protection | 8 ℃ | 0 = Disabled (OFF) 5...40 °C (P51) |
P51 |
Cooling setpoint for Protection |
0 |
0 = Disabled (OFF) 5 (P50)...40 °C |
P60 |
Input X1 |
0 |
0 = No function 1 = External room or return air temperature sensor 2 = H/C changeover sensor or switch 3 = Window open detection 6 = Fault contact 7 = Monitor the state of an external switch 8 = Monitor the state of an external sensor 9 = Presence detection 10 = Hotel key card |
P61 *** | X1 normal position | 0 | 0 = Open 1 = Close 2 = NTC 3k 3 = NTC 10k |
P62 ** | H/C changeover switching point for cooling | 16 ℃ | 10…25 ℃ |
P63 ** | H/C changeover switching point for heating | 28 ℃ | 27…40 ℃ |
P70 | Periodic fan kick in Economy | 0 | 0 = OFF 1...359 min 360 = Fan continues to run |
P71 | Counting fan operation hours | 0 | 0 = Disable 1 = Enable 2 = Reset counter (P71 automatically changes to 1) |
P89 | Reset parameter | 0 | 0 = Disable 1 = Reload start |
Note
** The parameters are visible only when P60 = 2 and P61 = 2 or 3.
*** The parameter values 0 & 1 are visible only when P60 = 2, 3, 6, 7, 9, 10 and values 2 & 3 are visible only when P60 = 1, 2, 8.
Expert level (diagnostics & tests)
Parameter | Description | Range |
---|---|---|
d00 | Product error | "---" = no error AL1 – external fault input X1 Er3 - external room or return air temperature sensor error |
d01 | Fan operating hours | 0 = no counting 1...990 hours (resolution 10 hours) |
d02 | X1 state | "---" = Function not selected 0 = Not activated (DI) 1 = Activated (DI) 0…49 = Current temperature valve (AI) -100 = Out-of-service (AI) 00 = H/C input shorted 100 = H/C input open |
d03 | Test mode for checking Q1 output | OPE = Output Q1 forced opening CLO = Output Q1 forced closing |
d04 | Test mode for checking Q2 output | OPE = Output Q2 forced opening CLO = Output Q2 forced closing |
d05 | Test mode for checking Q3 output | OPE = Output Q3 forced opening CLO = Output Q3 forced closing |
d06 | Test mode for checking Y11 output | OPE = Output Y11 forced opening CLO = Output Y11 forced closing |
d07 | Test mode for checking Y12 output | OPE = Output Y12 forced opening CLO = Output Y12 forced closing |
d09 | Hardware version | xxx is displayed, e.g. 010 |
d10 | Software version | xxx is displayed, e.g. 010 |