Product no. | Stock no. | Operating voltage | Description | Color |
---|---|---|---|---|
RDF230.V | S55770-T502 | AC 230 V | FCU Thermostat | White |
RDF230.V/VS | S55770-T503 | AC 230 V | FCU Thermostat | Silver |
RDF230.V/VG | S55770-T504 | AC 230 V | FCU Thermostat | Gold |
Product no. | Stock no. | Operating voltage | Description | Color |
---|---|---|---|---|
RDF230.V | S55770-T502 | AC 230 V | FCU Thermostat | White |
RDF230.V/VS | S55770-T503 | AC 230 V | FCU Thermostat | Silver |
RDF230.V/VG | S55770-T504 | AC 230 V | FCU Thermostat | Gold |