Type | Designation | Order number |
---|---|---|
Digital audio matrices | ||
PC2001-A1 | Digital audio matrix (4/4/4) | S54451-B1-A1 |
PC2002-A1 | Digital audio matrix (0/4/4) | S54451-B2-A1 |
PC2003-A1 | Digital audio matrix (4/4/16) | S54451-B3-A1 |
PC2005-A1 | Dig audio no supervis (4/4/0) | S54451-B76-A1 |
PC2006-A1 | Dig audio no supervis (0/4/0) | S54451-B77-A1 |
Ethernet switches | ||
PN2001-A1 | Ethernet switch (2x4/2) | S54451-B4-A1 |
PN2008-A1 | Ether. switch (1x4, DIN rail) | S54451-B84-A1 |
PN2005-A1 | Planet IGS-10020MT Switch | S54451-B5-A1 |
Repeater | ||
PNA2007-A1 | Repeater (CAT5) | S54451-B52-A1 |
Media converter | ||
PN2007-A1 | Planet IGT-805AT Converter | S54451-B44-A1 |
Fiber-optic adapters | ||
PNA2002-A1 | Planet MGB-LX FOI Adapter | S54451-B38-A1 |
PNA2003-A1 | Planet MGB-SX FOI Adapter | S54451-B41-A1 |
PNA2004-A1 | D-Link DEM-211 FOI Adapter | S54451-B39-A1 |
Call stations | ||
PT2001-A1 | Desk call stat. (19 buttons) | S54451-B6-A1 |
PT2008-A1 | Desk call stat. (analog, 3+1) | S54451-B32-A1 |
PT2009-A1 | Desk call stat. (RS485, 8+1) | S54451-B33-A1 |
PT2002-A1 | Fire brigade call stat. (AT) | S54451-B9-A1 |
PT2003-A1 | Fire brig call stat (485, AT) | S54451-B10-A1 |
Call station extensions | ||
PTO2001-A1 | Desk call stat. ext.(24 btn) | S54451-B7-A1 |
PTO2002-A1 | Desk call stat. ext. (Kaba) | S54451-B8-A1 |
PTO2003-A1 | Desk call stat. ext.(Nordic) | S54451-B48-A1 |
PTO2006-A1 | Call station ext. (RS485, 8) | S54451-B51-A1 |
PTO2008-A1 | Call stat. interface (RS485) | S54451-B58-A1 |
PTO2009-A1 | Call stat interf (redundant) | S54451-B59-A1 |
Microphone | ||
PTO2004-A1 | ITEC SPM-DM microphone DCS | S54451-B49-A1 |
Mounting kit | ||
PTO2005-A1 | Mounting kit DCS (19"/5HU) | S54451-B50-A1 |
Operating terminals | ||
PT2010-A1 | System operating unit (19") | S54451-B56-A1 |
PT2004-A1 | System state indicator (19") | S54451-B11-A1 |
PT2007-A1 | System state indicator (door) | S54451-B14-A1 |
PT2005-A1 | Alarm control panel (19") | S54451-B12-A1 |
PT2006-A1 | Remote control panel | S54451-B13-A1 |
Power amplifiers | ||
PV2001-A1 | Power amplifier (2x250W) | S54451-B15-A1 |
PV2002-A1 | Power amplifier (2x500W) | S54451-B16-A1 |
PV2003-A1 | Power amplifier (4x150W) | S54451-B17-A1 |
PV2007-A1 | Power amplifier (1x250W) | S54451-B34-A1 |
PV2011-A1 | Power amplifier (2x500W) | S54451-B91-A1 |
PV2012-A1 | Power amplifier (4x500W) | S54451-B92-A1 |
Power supply | ||
PP2003-A1 | Merawex ZDSO-400-DR2 320 Ah | S54451-B61-A1 |
PP2004-A1 | Merawex ZSP135 DR-7A-3 40 Ah | S54451-B62-A1 |
Batteries * | ||
FA2007-A1 | Battery 12V, 45Ah, VDS | A5Q00022897 |
FA2008-A1 | Battery 12V, 65Ah, VDS | A5Q00019357 |
PA2016-A1 | SunBattery SB12-100HFT Batt | S54451-B70-C10 |
PA2017-A1 | SunBattery SB12-150AFT Batt | S54451-B71-C10 |
19" cabinets | ||
PH2003-A1 | Rittal (40HU, swivel, 80x80) | S54451-C43-A1 |
PH2004-A1 | Rittal (22HU, swivel, 80x80) | S54451-C41-A1 |
PH2005-A1 | Rittal (42HU, fix, 80x80) | S54451-C42-A1 |
PH2006-A1 | Rittal (24HU, fix, 80x80) | S54451-C40-A1 |
PH2007-A1 | ERA (40HU, swivel, 80x80) | S54451-C53-A1 |
PH2008-A1 | ERA (23HU, swivel, 80x80) | S54451-C51-A1 |
PH2009-A1 | ERA (43HU, fix, 80x80) | S54451-C52-A1 |
PH2010-A1 | ERA (26HU, fix, 80x80) | S54451-C50-A1 |
PH2011-A1 | ERA (43HU, fix, 60x60) | S54451-C21-A1 |
PH2012-A1 | ERA (26HU, fix, 60x60) | S54451-C20-A1 |
Accessories
Type | Designation | Order number |
---|---|---|
Extras | ||
PCA2002-A1 | ATP AF2GUD-2*** SD 2 GB | S54451-B20-A1 |
Accessories for operating terminals / call stations | ||
PN2009-A1 | RS485 mod. (1 port, DIN rail) | S54451-B87-A1 |
PCA2001-A1 | Ground fault monit. (24V) | S54451-B19-A1 |
PCA2011-A1 | MeanWell SD-50B-24 DC/DC | S54451-B65-A1 |
PCA2018-A1 | MeanWell SD-100B-24 DC/DC | S54451-B75-A1 |
PCA2014-A1 | Backup extension PC2003 | S54451-B72-A1 |
I/O interfaces | ||
PCIO2001-A1 | IN/OUT extent. (digital 16) | S54451-B28-A1 |
PCIO2002-A1 | Input/output mod (dig., 16) | S54451-B78-A1 |
PCO2002-A1 | Output module (relay, 8) | S54451-B79-A1 |
PCO2003-A1 | Output extension (relay, 8) | S54451-B80-A1 |
Automatic volume control | ||
PCA2008-A1 | Autom. volume control module | S54451-B26-A1 |
PCA2007-A1 | Autom. volume control micro | S54451-B25-A1 |
EOL modules | ||
PCA2004-A1 | EOL3 (active) | S54451-B22-A1 |
Loop isolators | ||
PCA2005-A1 | Loop isolator (100V) | S54451-B53-A1 |
PCA2013-A1 | Spelsberg i 16-L Li Box | S54451-B54-A1 |
Accessories for 'PACE-Net' | ||
PNA2008-A1 | Camdenboss RJ45 Interface | S54451-B40-A1 |
Accessories for 'PACE-Bus' | ||
PNA2009-A1 | ICPDAS I-7510 (RS485, isol) | S54451-B30-A1 |
Accessories for power supply / batteries | ||
PHA2007-A1 | Battery tray (19") | S54451-B42-A1 |
PHA2009-A1** | Cable kit for batteries (19’’) | S54451-K10-A1 |
Fire components for connection of a fire detection panel | ||
FDCIO221 | Input/output module FDnet/C-NET | S54312-F2-A1 |
FDCIO222 | Input/output module FDnet/C-NET | A5Q00002369 |
FDCIO223 | Input/output module FDnet/C-NET | S24218-B102-A1 |
FDCIO224 | Input/output module FDnet/C-NET | A5Q00018689 |
Modules for basic automation and control task | ||
LOGO! 12/24RCE | Logic module | 6ED1052-1MD08-0BA1 |
LOGO! AM2 | Analog expansion module | 6ED1055-1MA00-0BA2 |
LOGO! DM16 24R | Digital expansion module | 6ED1055-1NB10-0BA2 |
Other accessories | ||
PCA2015-A1 | TAS ULE-614 Dialer | S54451-B81-A1 |
PCA2016-A1 | Müller SC 95.47 PRO Clock | S54451-B82-A1 |
PCA2019-A1 | ITEC CD/USB/SD-Player | S54451-B83-A1 |
PCA2020-A1 | FU 30.00 PRO GPS receiver | S54451-B88-A1 |
PCA2021-A1 | FU 20.00 PRO DCF77 receiver | S54451-B89-A1 |
*
- Batteries need to be ordered separately from the cabinet in a separate order.
- Batteries are delivered in a separate shipment, separate from the cabinet.
**
- The 'Cable kit for batteries (19’’)' PHA2009-A1 can connect one set of batteries, two batteries with 24 V.
- Order 2 x 'Cable kit for batteries (19’’)' PHA2009-A1 when a cabinet uses four batteries, namely 2 x 2 batteries with 2 x 24 V.