You will find more information and technical data on the Ethernet switches in the 'Digital audio matrix, Ethernet switches, media converter' data sheet. You will find the relevant document ID in the 'Product documentation' section.

PN2001-A1

'Ethernet switch (2x4/2)'

  • 2 separate Ethernet switches in a single housing
  • 2x 4 copper ports (RJ45, 10/100/1000Base-T)
  • 2x fiber-optic ports (duplex SC)
  • Supports chain and tree topologies
  • 19'' / 1 HU housing
  • Enables the user to create a fully duplicated network
  • Operated on DC 24 V using EN 54-4-certified power supply units

PN2008-A1

'Ethernet switch (1x4, DIN rail)'

  • 1x 4 copper ports (RJ45, 10/100/1000Base-T)
  • Supports chain and tree topologies
  • 2x PN2008-A1 per cabinet are required to build a fully redundant network
  • 35 mm DIN rail mounting model for an installation in a system cabinet

PN2005-A1

'Planet IGS-10020MT Ethernet Switch'

  • 8x copper ports (RJ45, 10/100/1000Base-T)
  • 2x SFP interfaces (100/1000Base-X dual-mode with auto-detection) to incorporate a fiber-optic section (fiber-optic adapter required)
  • Supports chain, tree and ring topologies
  • Slimline IP30 metal housing for demanding industrial environments
  • -40 to +75 °C operating temperature
  • DIN rail and wall mounting model
  • Redundant power supply with reverse polarity protection
  • Supports Ethernet ESD protection (<DC 6000 V)
  • Supports EFT protection for mains connection (<DC 6000 V)
  • Enables the user to create a stable, redundant network
  • Supports 'Ethernet Ring Protection Switching' (ERPS) for ring-shaped network structures to enable rapid switching to redundant network paths in the event of a fault
  • Supports 'Virtual Local Area Network' (VLAN) to divide the physical network into logical sub-networks to increase network performance and security