You will find more information and technical data on the fiber-optic adapters in the 'Digital audio matrix, Ethernet switches, media converter' data sheet. You will find the relevant document ID in the 'Product documentation' section.

PNA2002-A1

'Planet MGB-LX FOI Adapter'

  • SM transceiver module for fiber-optic data transfer
  • SFP form factor for insertion into an SFP interface
  • Can be inserted during operation
  • Conforms to SFA multi-source agreement (MSA)
  • Duplex LC port
  • Max. cable length: 10 km

PNA2003-A1

'Planet MGB-SX FOI Adapter'

  • MM transceiver module for fiber-optic data transfer
  • SFP form factor for insertion into an SFP interface
  • Can be inserted during operation
  • Conforms to SFA multi-source agreement (MSA)
  • Duplex LC port
  • Max. cable length: 550 m

PNA2004-A1

'D-Link DEM-211 FOI Adapter'

  • MM transceiver module for fiber-optic data transfer
  • SFP form factor for insertion into an SFP interface
  • Can be inserted during operation
  • Conforms to SFA multi-source agreement (MSA)
  • Duplex LC port
  • Max. cable length: 2 km