You will find more information and technical data on the 19" cabinets in the '19" cabinets' data sheet. You will find the relevant document ID in the 'Product documentation' section.
PH2003-A1 | 'Rittal (40HU, swivel, 80x80)' |
---|---|
|
PH2004-A1 | Rittal (22HU, swivel, 80x80) |
---|---|
|
PH2005-A1 | 'Rittal (42HU, fix, 80x80)' |
---|---|
|
PH2006-A1 | 'Rittal (24HU, fix, 80x80)' |
---|---|
|
PH2007-A1 | 'ERA (40HU, swivel, 80x80)' |
---|---|
|
PH2008-A1 | 'ERA (23HU, swivel, 80x80)' |
---|---|
|
PH2009-A1 | 'ERA (43HU, fix, 80x80)' |
---|---|
|
PH2010-A1 | 'ERA (26HU, fix, 80x80)' |
---|---|
|
PH2011-A1 | 'ERA (43HU, fix, 60x60)' |
---|---|
|
PH2012-A1 | 'ERA (26HU, fix, 60x60)' |
---|---|
|