Functional data

PN class

PN 16

Connection

Flange

Operating pressures

See section "Operating pressure and medium temperature", page 9

Valve characteristic 1)

See section "Valve characteristics", page 9

Leakage rate

Throughport

0…0.02% of kvs value

Bypass

0.5…2% of kvs value (kvs ≥6.3)

0.5…3% of kvs value (kvs 1.6; 2.5; 4)

Permissible media

See table "Medium compatibility and temperature ranges", page 9

Medium temperatures

-10…150 °C

 

VVF42..K

-5…150 °C

Rangeability

To DN 25

> 50

From DN 32

>100

Nominal stroke

To DN 80

20 mm

From DN 100

40 mm

Materials

Valve body

EN-GJL-250

Blank flange

VVF..

S235JRG2

Valve stem

Stainless steel

Seat

Machined

Plug

VVF.., VXF..

Brass / bronze

VVF..K..:

DN65, DN80

Brass / bronze

DN50, DN100…150

Stainless steel

Stem sealing gland

Brass
EPDM O-rings
PTFE sleeve
silicone-free grease

Compensation sealing

Stainless steel
FEPM (silicone-free)

Standards, directives and approvals

Pressure Equipment Directive

PED 2014/68/EU

Pressure-carrying accessories

Scope: Article 1, section 1
Definition: Article 2, section 5

Fluid group 2:

PN 16

 

≤ DN 50

Without CE certification as per article 4,
section 3 (sound engineering practice) 2)

DN 65…125

Category I, Module A, with CE-marking
as per article 14, section 2

DN 150

Category II, Module A2, with CE-marking
as per article 14, section 2

notified body number 0036

EU conformity (CE)

DN 65…150

A5W00006523 3)

PN class

ISO 7268

Operating pressure

ISO 7005, DIN EN 12284

Flanges

ISO 7005

Length of flanged valves

DIN EN 558-1, line 1

Valve characteristic

VDI 2173

Leakage rate

Throughport, bypass according to
EN 60534-4 / EN 1349

Water treatment

VDI 2035

Environmental conditions

Storage

IEC 60721-3-1

 

Class

1K3

Temperature

-15…55 °C

Rel. humidity

5…95 % r.h.

Transport

IEC 60721-3-2

 

Class

2K3, 2M2

Temperature

-30…65 °C

Rel. humidity

< 95 % r.h.

Operation

IEC 60721-3-3

 

Class

3K5, 3Z11

Temperature

-15…+5 °C

Rel. humidity

5…95 % r.h.

Environmental compatibility

The product environmental declarations CE1E4403en01 3), CE1E4403en02 3) und CE1E4403en03 3) contain data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal).

Dimensions / Weight

Dimensions

See "Dimensions", page 18

Gewichte

See "Dimensions", page 18

1)

For certain valve lines and high kvs values, the valve characteristic is optimized for maximum volumetric flow kV100.

2)

Valves where PS x DN < 1000 do not require special testing and cannot carry the CE label.

3)

The documents can be downloaded from http://www.siemens.com/bt/download.