The illustrations below show the basic design of the valves. Constructional features, such as the shape of plugs, may differ.

2-port valves

Fluids

Closing against pressure

For use with all actuators

2-port valves pressure compensated

The VVF42..K valves use a pressure compensated plug. This enables the same type of actuators to be used for the control of volumetric flow at higher differential pressures.

Fluids

Closing against pressure

For use with all actuators

Note

2-port valves do not become 3-port valves by removing the blank flange!

 

3-port valves

Fluids

Mixing valve (preferred use)

Diverting valve

 

 

 

 

Sizing

Flow chart

Δpmax values apply for the mixing function. Δpmax values for diverting function, see "Type summary", page 2.

Valve characteristics

2-port
valves

Stroke H / HFlow rate k 100v/ kvs

0…30 %:

Linear

30…100 %:

Equal percentage

ngl = 3 to VDI / VDE 2173

For high kvs values the valve characteristic is optimized for maximum volumetric flow kV100.

For product lines:
VVF42.125-250
VVF42.125-250K
VVF42.150-400
VVF42.150-360K

vs/ kvFlow rate k Stroke H / H100

0…100 %:

Linear

3-port valves

Flow rate k v/ kvsStroke H / H100

Throughport A-AB

0...30 %:

Linear

30...100 %:

Equal percentage

ngl = 3 to VDI / VDE 2173

For high kvs values the valve characteristic is optimized for maximum volumetric flow kv100.

Bypass B-AB

 

 

0...100 %:

 

Linear

Tor AB

=

constant flow

Tor A

=

variable flow

Tor B

=

bypass (variable flow)

Mixing:

Flow from port a and port B to port AB

Diverting:

Flow from port AB to port A and port B

For product lines:
VXF42.125-250
VXF42.150-400

Hub H / H100Durchfluss k v/ kvs

Throughport A-AB

 

0...100%:

Linear

Bypass B-AB

 

0...100%:

Linear

Operating pressure
and medium
temperature
Fluids, PN16

with V..F42..

Betriebsdruck [bar] Mediumstemperatur [°C]

Curve for saturated steam; steam forms below this line

Operating pressure according to EN 1092-1, valid for 2-port valves with blank flange

Operating pressure and operating temperatures according to ISO 7005, EN 1092, and EN 12284

Notes

All relevant local directives must be observed.

Medium
compatibility and
temperature ranges

Medium

Temperature range

Type

Notes

Tmin
[°C]

Tmax
[°C]

VVF42..

VVF42..K

VXF42..

Cold water

1

25

x

x

x

-

Low-temp. hot water

1

130

x

x

x

-

High temp. hot water 1)

130

150

x

x

x

-

 

150

180

-

-

-

-

Water with antifreeze

-5

150

x

x

x

For medium temperatures below 0 °C, the stem heating ASZ6.6 has to be installed.

 

-10

150

x

-3)

x

-20

150

-

-

-

Cooling water 2)

1

25

-

-

-

-

Brines

-5

150

x

x

x

For medium temperatures below 0 °C, the stem heating ASZ6.6 has to be installed.

-10

150

x

-3)

x

-20

150

-

-

-

Super-clean water (demineralized and deionized)

1

150

-

-

-

 

Demineralized water according to VDI2035 / SWKI_BT102-01

1

150

x

x

x

 

1)

Differentiation due to saturated steam curve

2)

Open circuits

3)

VVF42..K valves cannot be used with media below -5 °C due to the compensation sealing material.

Fields of use

Fields of use

Type

VVF42..

VVF42..K

VXF42..

Generation

Boiler plants

x

x

x

District heating plants

x

x

-

Refrigeration plants

x

x

x

Distribution

Heating groups

x

x

x

Ventilation and air-handling units

x

x

x