Valves | Actuators | SAX..1) | SKD.. | SKB.. | SAV..1) | SKC.. | ||||||||
Stroke | 20 mm | 40 mm | ||||||||||||
PN 16 | Positioning force | 800 N | 1000 N | 2800 N | 1600 N | 2800 N | ||||||||
Data sheet | N4501 | N4561 | N4564 | N4503 | N4566 | |||||||||
-10…150 °C | Stock no. | DN | kvs | Sv | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax |
[kPa] | ||||||||||||||
VVF42.15-1.6 | S55204-V100 | 15 | 1.6 | > 50 | 1600 | 400 | 1600 | 400 | 1600 | 400 | - | - | - | - |
VVF42.15-2.5 | S55204-V101 | 15 | 2.5 | |||||||||||
VVF42.15-4 | S55204-V102 | 15 | 4 | |||||||||||
VVF42.20-6.3 | S55204-V103 | 20 | 6.3 | |||||||||||
VVF42.25-6.3 | S55204-V104 | 25 | 6.3 | |||||||||||
VVF42.25-10 | S55204-V105 | 25 | 10 | |||||||||||
VVF42.32-16 | S55204-V106 | 32 | 16 | > 100 | 900 | 1200 | ||||||||
VVF42.40-16 | S55204-V107 | 40 | 16 | 550 | 750 | 1250 | 400 | |||||||
VVF42.40-25 | S55204-V108 | 40 | 25 | |||||||||||
VVF42.50-31.5 | S55204-V109 | 50 | 31.5 | 350 | 300 | 450 | 1200 | 750 | ||||||
VVF42.50-40 | S55204-V110 | 50 | 40 | |||||||||||
VVF42.65-50 | S55204-V111 | 65 | 50 | 200 | 150 | 250 | 200 | 700 | 450 | |||||
VVF42.65-63 | S55204-V112 | 65 | 63 | |||||||||||
VVF42.80-80 | S55204-V113 | 80 | 80 | 125 | 75 | 175 | 125 | 450 | 250 | 225 | ||||
VVF42.80-100 | S55204-V114 | 80 | 100 | |||||||||||
VVF42.100-125 | S55204-V115 | 100 | 125 | - | - | - | - | - | - | 160 | 125 | 300 | 250 | |
VVF42.100-160 | S55204-V116 | 100 | 160 | |||||||||||
VVF42.125-200 | S55204-V117 | 125 | 200 | 125 | 90 | 190 | 160 | |||||||
VVF42.125-250 | S55204-V118 | 125 | 250 | |||||||||||
VVF42.150-315 | S55204-V119 | 150 | 315 | 80 | 60 | 125 | 100 | |||||||
VVF42.150-400 | S55204-V120 | 150 | 400 | |||||||||||
-5…150 °C | ||||||||||||||
VVF42.50-40K | S55204-V121 | 50 | 40 |
> 100
| 1600 | 400 | 1600 | 400 | 1600 | 400 | - | - | - | - |
VVF42.65-63K | S55204-V122 | 65 | 63 | |||||||||||
VVF42.80-100K | S55204-V123 | 80 | 100 | |||||||||||
VVF42.100-160K | S55204-V124 | 100 | 160 | - | - | - | - | - | - | 1600 | 400 | 1600 | 400 | |
VVF42.125-250K | S55204-V125 | 125 | 250 | |||||||||||
VVF42.150-360K | S55204-V126 | 150 | 360 | 1400 |
Valves | Actuators | SAX..1) | SKD.. | SKB.. | SAV..1) | SKC.. | ||||||||
Stroke | 20 mm | 40 mm | ||||||||||||
PN 16 | Positioning force | 800 N | 1000 N | 2800 N | 1600 N | 2800 N | ||||||||
Data sheet | N4501 | N4561 | N4564 | N4503 | N4566 | |||||||||
Stock no. | DN | kvs | Sv | Δpmax [kPa] | ||||||||||
-10…150 °C | ||||||||||||||
VXF42.15-1.6 | S55204-V127 | 15 | 1.6 | > 50 | 400 | 100 | 400 | 100 | 400 | 100 | - | - | - | - |
VXF42.15-2.5 | S55204-V128 | 15 | 2.5 | |||||||||||
VXF42.15-4 | S55204-V129 | 15 | 4 | |||||||||||
VXF42.20-6.3 | S55204-V130 | 20 | 6.3 | |||||||||||
VXF42.25-6.3 | S55204-V131 | 25 | 6.3 | |||||||||||
VXF42.25-10 | S55204-V132 | 25 | 10 | |||||||||||
VXF42.32-16 | S55204-V133 | 32 | 16 | > 100 | ||||||||||
VXF42.40-16 | S55204-V134 | 40 | 16 | 400 | 100 | |||||||||
VXF42.40-25 | S55204-V135 | 40 | 25 | |||||||||||
VXF42.50-31.5 | S55204-V136 | 50 | 31.5 | 300 | ||||||||||
VXF42.50-40 | S55204-V137 | 50 | 40 | |||||||||||
VXF42.65-50 | S55204-V138 | 65 | 50 | 150 | 50 | 200 | 80 | |||||||
VXF42.65-63 | S55204-V139 | 65 | 63 | |||||||||||
VXF42.80-80 | S55204-V140 | 80 | 80 | 75 | 125 | 50 | 225 | 50 | ||||||
VXF42.80-100 | S55204-V141 | 80 | 100 | |||||||||||
VXF42.100-125 | S55204-V142 | 100 | 125 | - | - | - | - | - | - | 125 | 250 | 50 | ||
VXF42.100-160 | S55204-V143 | 100 | 160 | |||||||||||
VXF42.125-200 | S55204-V144 | 125 | 200 | 90 | 160 | |||||||||
VXF42.125-250 | S55204-V145 | 125 | 250 | |||||||||||
VXF42.150-315 | S55204-V146 | 150 | 315 | 60 | 100 | |||||||||
VXF42.150-400 | S55204-V147 | 150 | 400 |
1) | Maximum permissible media temperature in all installation positions 130°C. | |
2) | Maximum permissible media temperature 130°C. In horizontal installation position 150°C . | |
DN | = | Nominal size |
kvs | = | Flow nominal value of cold water (5...30 °C) through the fully opened valve (H100) bat a differential pressure of 100 kPa (1 bar) |
Sv | = | Rangeability |
∆ps | = | Maximum permissible differential pressure at which the motorized valve still closes securely against the pressure |
∆pmax | = | Maximum permissible differential pressure across the valve’s throughport for the entire positioning range of the motorized valve |
Ordering (example)
Type | Stock no. | Description |
---|---|---|
VXF42.65-63 | S55204-V139 | 3-port valve with flange, PN 16 |
SKD32.50 | SKD32.50 | Electro-hydraulic actuator |
Delivery
Valves, actuators, and accessories are packaged and delivered separately.
Note
Counter-flanges, bolts, and gaskets must be provided on site.