Type

Stock no.

Stroke

Positioning force

Operating voltage

Positioning signal

Spring return time

Positioning time

LED

Manual adjuster

Auxiliary functions

SAX31.00

S55150-A105

20 mm

800 N

AC 230 V

3-position

-

120 s

-

Press and fix

1)

SAX31.03

S55150-A106

30 s

SAX61.03
SAX61.03U

S55150-A100
S55150-A100-A100

AC 24 V

DC 24 V

0…10 V

4…20 mA

0…1000 Ω

x

2), 3)

SAX81.00

S55150-A102

3-position

-

120 s

-

1)

SAX81.03
SAX81.03U

S55150-A103
S55150-A103-A100

30 s

SKD32.21

SKD32.21

20 mm

1000 N

AC 230 V

3-position

8 s

Opening:
30 s

Closing:
10 s

-

Turn, position is maintained

1)

SKD32.50

SKD32.50

-

120 s

SKD32.51

SKD32.51

8 s

SKD60

SKD60

AC 24 V

0…10 V

4…20 mA

0…1000 Ω

-

Opening:
30 s

Closing:
15 s

x

2)

SKD62
SKD62U

SKD62
SKD62U

15 s

SKD62UA

SKD62UA

4)

SKD82.50
SKD82.50U

SKD82.50
SKD82.50U

3-position

-

120 s

-

1)

SKD82.51
SKD82.51U

SKD82.51
SKD82.51U

8 s

SKB32.50

SKB32.50

20 mm

2800 N

AC 230 V

3-position

-

120 s

-

Turn, position is maintained

1)

SKB32.51

SKB32.51

10 s

SKB60

SKB60

AC 24 V

0…10 V

4…20 mA

0…1000 Ω

-

Opening:
120 s

Closing:
10 s

x

2)

SKB62
SKB62U

SKB62
SKB62U

10 s

SKB62UA

SKB62UA

4)

SKB82.50
SKB82.50U

SKB82.50
SKB82.50U

3-position

-

120 s

-

1)

SKB82.51U
SKB82.51

SKB82.51
SKB82.51U

10 s

SAV31.00

S55150-A112

40 mm

1600 N

AC 230 V

3-position

-

120 s

-

Press and fix

1), 5)

SAV61.00
SAV61.00U

S55150-A110
S55150-A110-A100

AC 24 V

DC 24 V

0…10 V

4…20 mA

0…1000 Ω

x

1), 2), 5), 6)

SAV81.00
SAV81.00U

S55150-A111
S55150-A111-A100

3-position

-

1), 5)

SKC32.60

SKC32.60

40 mm

2800 N

AC 230 V

3-position

-

120 s

-

Turn, position is maintained

1)

SKC32.61

SKC32.61

18 s

SKC60

SKC60

AC 24 V

0…10 V

4…20 mA

0…1000 Ω

-

Opening:
120 s

Closing:
20 s

x

2)

SKC62
SKC62U

SKC62
SKC62U

20 s

SKC62UA

SKC62UA

4)

SKC82.60
SKC82.60U

SKC82.60
SKC82.60U

3-position

-

120 s

-

1)

SKC82.61
SKC82.61U

SKC82.61
SKC82.61U

18 s

1)

Auxiliary switch, potentiometer

2)

Position feedback, forced control, selection of valve characteristic

3)

Optional: sequence control, selection of acting direction

4)

Plus sequence control, stroke limitation, selection of acting direction

5)

Stem heating element (optional)

6)

Function module (optional)