| L | Live, AC 230 V |
Lx | Live, AC 24…250 V | |
L1 | N.O. contact, AC 24…250 V / 8 (3) A | |
L2 | N.C. contact, AC 24…250 V / 8 (3) A | |
PE |
Protective ground | |
M1 | Circulating pump | |
N | Neutral conductor | |
Nx | Neutral conductor | |
N2 | Receiver RCR100/433 | |
Y1 | Actuating device |
| L | Live, AC 230 V |
Lx | Live, AC 24…250 V | |
L1 | N.O. contact, AC 24…250 V / 8 (3) A | |
L2 | N.C. contact, AC 24…250 V / 8 (3) A | |
PE |
Protective ground | |
M1 | Circulating pump | |
N | Neutral conductor | |
Nx | Neutral conductor | |
N2 | Receiver RCR100/433 | |
Y1 | Actuating device |