General unit data | |
---|---|
Operating voltage *) | AC 230 V +10/-15% |
Power | <10 VA |
Frequency | 50...60 Hz |
* EMI filter (e.g., KEILS EMI CW4L2-3-R) can be used to reduce EMI disturbance. See Connection diagram.
Outputs | |
---|---|
Switching capacity of relays |
|
Voltage Current | AC 24…250 V 8 (3) A |
No internal fuse! External preliminary protection with max. C 10 A circuit breaker required for all cases. |
Switching outputs (LX, L1, L2) | ||
---|---|---|
Relay contacts | Switching voltage | Max. AC 250 V; Min. AC 24 V |
Switching current | Max. 8 A res., 3 A ind. | |
At AC 250 V | Min. 10 mA | |
Contact life at AC 250 V | At 5 A res. | 1 x 105 cycles (guide value) |
Insulating strength | Between relay contacts and coil | AC 5,000 V |
Between relay contacts (same pole) | AC 1,000 V |
Electrical connections | |
---|---|
Connections terminals (via baseplate) For solid wires For stranded wires | Screw terminals 2 x 1.5 mm2 1 x 2.5 mm2(min. 0.5 mm2 ) |
Environmental conditions | |
---|---|
Operation Climatic conditions Temperature Humidity | IEC 60 721-3 Class 3K3 0…+45 °C <85% r.h. |
Storage and transport Climatic conditions Temperature Humidity Mechanical conditions | IEC 60 721-3 Class 2K3 -25…+70 °C <93% r.h. Class 2M2 |
Standards, directives and approvals | |
---|---|
EU conformity (CE) | A6V101123354 |
Safety class | II as per EN 60 730-1 |
Degree of pollution | 2 |
Color | |
Unit front | Signal-white RAL 9003 |
Base | Gray RAL 7035 |
Dimensions | 83x104x32 mm |