The transmitter consists of 4 parts:

  • Plastic housing with digital display containing the electronics, operating elements and built-in room temperature sensor
  • Baseplate (mounting base)
  • Battery compartment
  • Fold-out stand

The housing engages in the baseplate and snaps on. There is a reset button on the rear of the transmitter.

 

Elements

1

Display of the room temperature in °C / °F

2

Indicates a request for heating

3

 

Temperature setting knob

4

 

Battery compartment

5

Comfort temperature setpoint

6

RF TEST

Indicates RF signal test

7

Indicates low battery power; replace batteries

The receiver is located in a plastic housing with LEDs and buttons.

The transmitter is located in a plastic housing. Two buttons are visible on the rear when removing the baseplate.