Type

Stock no.

Stroke

Positioning force

Operating voltage

Control signal

Positioning time

LED

Manual adjustment 3)

Aux. functions

SAZ31.00 1)

S55150-A138

20 mm

560 N

AC 230 V

3-position

120 s

-

Push and fix

4)

SAZ61.03 2)

S55150-A137

AC/DC 24 V

DC 0…10 V

DC 4…20 mA

0…1000 Ω

30 s

5), 6)

1)

 

Approbation: CE

4)

Optionales Zubehör: Optional accessories: Auxiliary switch ASC10.51, potentiometer ASZ7.5/..

2)

Approbation: CE, UL

5)

SPosition feedback, forced control, characteristic changeover

3)

Not designed for continuous operation

6)

Optional accessories: Auxiliary switch ASC10.51, sequence control, changeover of acting direction AZX61.1