Electrical accessories
Type | Auxiliary switch ASC10.51 | Potentiometer ASZ7.5/.. 1) | Function module AZX61.1 |
---|---|---|---|
Stock no. | S55845-Z103 | S55845-Z106 (ASZ7.5/1000) | S55845-Z107 |
| A total of max. 2 | ||
SAZ31.. | Max. 2 | Max. 1 | - |
SAZ61.. | Max. 2 | - | Max. 1 AZX61.1 |
Note on ASZ7.5:
For the combination SIMATIC S5/S7 and position feedback message, we recommend actuators with DC 0…9.8 V feedback signals.
The signal peaks that occur in the potentiometer ASZ7.5 may result in error messages on Siemens SIMATIC.
This is not the case when combined with Siemens HVAC controllers. The reason is that SIMATIC has a higher resolution and faster response time.
Use a 3-wire connection as the voltage divider for the potentiometer.
Powering the potentiometer over the wiper may result in a shorter lifecycle.
Signal peaks occurring in this operating mode increase in frequency and severity throughout its lifecycle.
Mechanical accessories
Weather shield ASK39.1
Scope of delivery
Actuators, valves and accessories are supplied in individual packs.
Spare part kit
Type / Stock no. | Housing cover | Screw | |
8000060843 |
| ||
U-bracket | |||